Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Threaded hole hardware kit - 50 each #12-24 screws
  • Fastens equipment to threaded hole rack mount rails
  • Compatible with all #12-24 threaded hole racks
  • 5-year limited warranty

Overview

SmartRack® SRSCREWS threaded hardware kit fastens equipment to threaded-hole rack-mount rails. Contains 50 #12-24 screws and is compatible with all #12-24 threaded-hole racks.

Features

  • Threaded hardware kit for fastening equipment to threaded hole rackmount rails
  • Contains 50 each #12-24 screws
  • Compatible with all #12-24 threaded hole racks

Package Includes

  • 50 pcs #12-24, 5/8" long cylindrical head screw
  • 50 pcs PVC white flat washer
  • 50 pcs PVC black flat washer
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143181
Accessory TypeRack Mounting Hardware; Mounting Accessories
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)2.20 x 2.40 x 3.70
Shipping Weight (lbs.)0.50
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.