Snap-In Blank Keystone Jack Insert, White, 10 Pack, TAA
Part Number: N040-010-WH
Snaps easily into compatible patch panels, wallplates and any other keystone-type module to cover unused ports.
- Ideal for home and office audio/video and networking applications
- Protects unused ports from damage and dirt
- Easy to install
- White
- Includes 10 inserts
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N040-010-WH Snap-In Blank Keystone Jack Insert snaps into a compatible patch panel, wallplate or other keystone-type module to cover unused ports. Ideal for audio/video and networking applications at home or at the office, the white insert is easy to install. It protects unused ports from dirt and damage and provides a visually clean look. Package includes ten inserts.
Features
- Snaps easily into compatible patch panels and wallplates
- Ideal for home/office audio/video and networking applications
- White color blends visually with most applications
- Package contains 10 inserts
Specifications
OVERVIEW
UPC Code | 037332191953 |
Accessory Type | Wall Plate |
Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 7.00 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.05 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N042-001-04-WH | 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
![]() |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
Documents & Downloads
Product Images