Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

  • External SNMP/Web management accessory card module
  • Simple installation and setup
  • 2-year limited warranty

Overview

The SNMPWEBSOLOHV allows network users to operate the APSX6048VRNET Inverter/Charger as a managed device on the network. The SNMPWEBSOLOHV enables remote monitoring of the inverter/charger using an SNMP network management platform or a web browser and provides remote viewing of status information. Optional ENVIROSENSE module provides remote temp/humidity monitoring and a dry contact interface to control and monitor alarm, security and telecom devices.

Features

  • Makes APSX6048VRNET a managed device on the network using SNMP network management platform or a web browser
  • Enables remote APS monitoring and control in racks, computer rooms and data center environments

Package Includes

  • SNMPWEBSOLOHV
  • Software CD
  • Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332165183
PHYSICAL
Shipping Dimensions (hwd / in.)3.60 x 6.10 x 7.30
Shipping Weight (lbs.)1.80
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.