Part Number: SNMPWEBCARD55
This Model has been retired and replaced by WEBCARDLX. An Owner's Manual and other information for the SNMPWEBCARD55 is available on the model support page
Overview
Tripp Lite's SNMPWEBCARD55 allows network users to operate any expansion slot-equipped Tripp Lite SmartPro or SmartOnline UPS as a managed device on the network. Enables remote monitoring and control of UPS and site electrical conditions using the SNMP network management platform or a web browser. Provides remote viewing of site electrical data, UPS status information and self-test logs. Supports selective rebooting of locked network equipment without disrupting power to other devices when used with customized load management receptacles available on select Tripp Lite UPS systems. Optional ENVIROSENSE module provides remote temperature/humidity monitoring and a dry contact interface to control and monitor alarm, security and telecom devices.
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- Contains firmware version 12.04.0055
- Makes any slot-equipped Tripp Lite UPS a managed device on the network, controllable using SNMP network management platforms or a web browser
- Web interface provides remote viewing of current site electrical data, UPS self-test and alert logs, as well as logged power events such as blackouts, brownouts, overvoltages, and other electrical problems
- Offers the ability to control UPS output power and remote reboot of locked network devices without interrupting power to other loads when used with any Tripp Lite UPS equipped with load management receptacles
- DHCP/Manual configuration support provides the ability to have network settings automatically assigned to the card, or manually assigned via permanent IP addresses
- 10/100 Mbps auto-sensing optimizes communication within 10/100 Base-T networks
- Real-time clock support maintains the time of day and date even if the UPS is shut down
- NTP (Network Time Protocol) support gives the card the ability to receive automatic updates to its real-time clock from a NTP server
- 2-tier access allows an administrator and a guest to log into the web browser for monitoring and/or management of slot-equipped Tripp Lite UPS systems
- Multiple user support allows for viewing by a number of users at the same time
- Full Telnet access provides the ability to remotely monitor and manage the UPS system via a TELNET session
- Optional SSL (Secure Socket Layer) security setting provides the ability to create an encrypted connection to the card via a web browser
- Offers the ability to shut down remote operating systems through the network. (Supported operating systems must have PowerAlert Network Shutdo installed. See PowerAlert section for software support)
- Alert notifications via email or SNMP traps give users the added advantage of having an immediate event notification sent to them as a result of a site electrical or UPS problem
- RSS feeds for Active Alarms, Event logs, and Data logs
- Protocols supported include HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2c, SNMPv3, Telnet, SSH, FTP, DHCP
- RoHS Compliant
System Requirements
- Tripp Lite UPS/PDU with SNMPWEBCARD firmware version 12.04.0055
- FTP utility
- Web browser
Package Includes
- SNMPWEBCARD55
- Quick Start Installation Guide
- Configuration Cable
- Cover Plates (secures card in UPS/PDU system's SNMP accessory slot)
- Software CD
Specifications
OVERVIEW
UPC Code | 037332099419 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.00 x 6.40 x 6.90 |
Shipping Weight (lbs.) | 0.70 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
- Owner's Manual for SNMPWEBCARD (Multi-language)
- Installation Guide for SNMPWEBCARD (English)
- Installation Guide for SNMPWEBCARD (Multi-language)
- Owner's Manual for SNMPWEBCARD Firmware Version 12.04.0048 (English)
- Quick Start Guide for SNMPWEBCARD
- User’s Guide for SNMPWEBCARD Version 12.06.0061
- Product Datasheet
Product Images