Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB VGA over Cat5 UTP KVM Console Extender Kit - 500-ft.

Model Number: 0DT60001


  • Extends console (USB keyboard, USB mouse and VGA monitor) up to 150m / 500ft from computer, KVM or server
  • Integrated local port for local keyboard, mouse and monitor
  • 2 port KVM switch built into remote unit
  • Supports high-resolution video - up to 1600 x 1200 @ 75 Hz
  • All cables included - off-the-shelf retail package, easy to maintain
  • No external power needed at transmitter end
  • Supports all major OS
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

About the KVM Extender USB

The KVM Extender USB, a versatile, plug and play solution, opens up options by enabling an extended physical separation between a KVM workstation and a computer or KVM switch. A user has the luxury of working at a KVM workstation that is up to 150m / 500ft from a computer or KVM switch.

Leverage Your Location

The KVM Extender USB makes business sense whenever there is a benefit to having a KVM workstation in a physically separate place from a computer or KVM switch. Some examples include:
  • Access to computers or KVM switches centralized in one secure, environmentally controlled location, like clean rooms and kiosks
  • Users who want to access a computer or KVM switch at a workstation, without having to get up and go to a server room
  • A user who wants to access and control two computers, one local and one at an extended location (integrated local port)
  • Two users working on two computers at the same time, with the user at the extended location (receiver) able to control and access both computers (receiver 2 port KVM switch)
  • SOHO (Small Office/Home Office) environments, such as an executive and secretary, where users at two workstations control one computer

Security

The KVM Extender USB offers a unique security feature called exclusive mode, where a user can prevent the second user from accessing the computer or KVM switch at a given time.

Features

  • Compatible with any KVM switch / computer
  • Extends console (USB keyboard, USB mouse and VGA monitor) up to 150m / 500ft from computer, KVM or server
  • Integrated local port for local keyboard, mouse and monitor
  • 2 port KVM switch built into remote unit
  • Pure hardware solution - no software/network conflicts
  • Supports high-resolution video - up to 1600 x 1200 @ 75 Hz
  • All cables included - off-the-shelf retail package, easy to maintain
  • Simple to install and operate
  • No external power needed at transmitter end
  • Supports all major OS
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Compatible with all major operating systems
  • Compatible with any KVM switch / computer
  • USB Keyboard and Mouse
  • PS/2 Keyboard and Mouse with 0DT60002 PS/2 to USB Converter
  • When using the 0DT60001 to extend the console ports of a KVM switch, the transmitter unit may require an external power supply. Use a 12VDC 1A power supply.

Package Includes

  • Local Transmitter Unit
  • Remote Receiver Unit
  • (x2) VGA + USB KVM Cable Kits
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz Output: 12V/1000mA) and Plug Adapters for US, UK, Europe and Australia, NEMA
  • Screwdriver
  • Rubber Feet
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code654518302196
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
External Power Supply Output Specs (V / A)12V / 1A
External Power Supply Cord Length (ft.)6
External Power Supply Cord Length (m.)1.8
External Power Supply Plug(s)NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
External Power Supply CertificationsCE; UL; CCC; PSE; C-Tick; GS; RoHS
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX: Green (Control), Red (Lock) RX: Green (Local), Red (Lock)
PHYSICAL
ColorGray
Material of ConstructionIron
Receiver Unit Dimensions (hwd / cm.)2.9 x 6.9 x 16.5
Receiver Unit Dimensions (hwd / in.)1.1 x 2.7 x 6.5
Receiver Unit Weight (kg)0.28
Receiver Unit Weight (lbs.)0.61
Shipping Dimensions (hwd / in.)4.10 x 8.00 x 12.40
Shipping Weight (lbs.)3.80
Transmitter Unit Dimensions (hwd / cm.)2.9 x 6.9 x 16.5
Transmitter Unit Dimensions (hwd / in.)1.1 x 2.7 x 6.5
Transmitter Unit Weight (kg)0.27
Transmitter Unit Weight (lbs.)0.58
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-40 to 158 F (-40 to 70 C)
Relative Humidity0% to 80% RH, Non-Condensing
BTUs  40.9 BTU/Hr
Power Consumption (Watts)12
COMMUNICATIONS
Signal Range (ft.)500
CONNECTIONS
Ports2
PC/Server ConnectionsVGA; USB; PS/2
Side A - Connector 1(2) HD15 (FEMALE); RJ45 (FEMALE); (2) USB A (FEMALE)
Side B - Connector 1(2) HD15 (FEMALE); RJ45 (FEMALE); (2) USB A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Port SelectionPushbutton
Max Supported Video Resolution1600 x 1200 @75Hz
Recommended Category CableCat5/Cat5e/Cat6
EDID Compatible  Yes
TechnologyUSB; VGA/SVGA
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH, C-Tick, Canada ICES
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Prior to setting up the extender, ensure resolution of the source is set to 1600 x 1200.
Pressing the “Lock” button on the Local (transmitter) unit, deactivates the mouse on the Remote unit. Note: When in this state, the “Control” and “Lock” LEDs are both illuminated on the Local unit while the “Lock” LED on the Remote unit blinks. To gain control of your remote mouse, press the “Lock” button on the Local unit.

Additional FAQs may be available on the 0DT60001 model support page.

Accessories

KVM Switch Accessories
  Model Number Description
0DT60001-AC-INT | KVM Switch Accessories 0DT60001-AC-INT External Power Supply for USB VGA over Cat5 UTP KVM Console Extender Kit, 12VDC, 1000mA
Network Cables & Adapters
  Model Number Description
N201-025-GY | Network Cables & Adapters N201-025-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 25-ft.
N201-050-GY | Network Cables & Adapters N201-050-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 50-ft.
N201-075-GY | Network Cables & Adapters N201-075-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 75-ft.

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3D 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
0DT60001

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.