Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$1,855.56 Avg. Price
  • Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
  • 2200VA / 2.2kVA / 1920W line interactive 3U rack/tower UPS; 0.9 power factor
  • Maintains 120V output with 120V or 230V input, Sine wave output
  • USB port, RS232, EPO and optional network management card slot; Detailed status LEDs
  • 95% line-mode efficiency, 2 switched load banks
  • C20 inlet & 4 international input line cords, 4 5-15R & 4 5-15/20R outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty

Overview

The dual-input voltage SM2200RMDVTAA line-interactive UPS system maintains 120V nominal output when powered by North American 120V or International 230V input. Protects a variety of computer, networking and other sensitive equipment types from blackouts, voltage fluctuations and transient surges. 3U rack / tower form factor with an installed depth of only 22.5 inches. Expandable battery runtime with optional BP48V24-2U and BP48V60RT3U external battery packs. Uninterruptible Power Supply (UPS) switches to battery-derived AC output during power failures and extreme voltage variations. Line-interactive Automatic Voltage Regulation (AVR) offers voltage boost during brownouts and voltage cut during overvoltages to maintain regulated 120V output over an input range of 89 to 148V or 212 to 286V. Includes C20 power inlet with set of four international cord sets and both NEMA 5-15R and 5-15/20R output receptacles. Network-grade AC surge and noise suppression. Communications interfaces support communications via USB, DB9 serial and slot for optional network management card. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and macOS. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. PowerAlert® monitoring software is available via free download. Emergency Power Off (EPO) interface. Integrated dual-bank programmable PDU switching supports load shedding and remote-reboot of up to two individual connected devices. 3-stage metered current monitoring and battery charge status LEDs. 95% efficiency in line power mode reduces energy cost and BTU emissions. Utility power and voltage regulation LEDs. Audible alarm. Self-test. Installation accessories for rack-mount and upright tower form factors included. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme.

Features

  • SmartPro SM2200RMDVTAA dual-voltage line interactive UPS system maintains 120V nominal output with either 120V or 230V input power
  • Ideal for voice, data and networking applications requiring 120V output from worldwide power sources
  • Line interactive Automatic Voltage Regulation (AVR) offers voltage boost during brownouts and voltage cut during overvoltages
  • Maintains continuous operation through blackouts, voltage fluctuations and surges
  • Corrects line voltage conditions between 89 to 148V or 212 to 286V to 120V nominal output
  • Standard internal battery set offers 30 minutes runtime at half load (960 watts) and 12 minutes at full load (1920 watts)
  • Extended runtime is available with optional BP48V24-2U / BP48V242UTAA (limit 1) OR BP48V60RT3U / BP48V60RT3UTAA (no limit)
  • Some external battery configurations require the use of External Battery Configuration Software (see manual)
  • Following an extended power outage, the UPS will automatically restart into line-power mode, begin powering connected equipment and recharge the battery system, all without user interaction
  • Includes C20 power inlet with set of 4 international cord sets to support 5-20P, Schuko, CEE 7 / EU1-16P, British BS1363A and Italian CEI 23-16 plug types
  • Includes NEMA 5-15R and 5-15/20R output receptacles
  • Network-grade AC surge and noise suppression
  • Compatible with UPS management card options WEBCARDLX and SNMPWEBCARD
  • USB and DB9 ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and macOS
  • Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces
  • Emergency Power Off (EPO) interface
  • Integrated 2-bank PDU switching supports load shedding and remote-reboot of connected equipment. 3-stage metered current monitoring and battery charge status LEDs
  • 95% efficiency in line power mode reduces energy cost and BTU emissions
  • Utility power and voltage regulation LEDs
  • Installation accessories for rack-mount and upright tower form factors included
  • Field-replaceable, hot-swappable internal batteries and external battery packs

Package Includes

  • SM2200RMDVTAA UPS system
  • 5 international input power cables
  • USB, DB9, EPO cabling
  • 2-9USTAND tower stand kit
  • 2POSTRMKITHD two-post rackmount kit
  • 4POSTRAILKIT
  • Owner's manual
TAA compliant Cisco compatible RoHS compliant VMware ready application NUT compatible

Specifications

OVERVIEW
UPC Code037332156310
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)16A (120V), 10A (230V)
Nominal Input Voltage(s) Supported120V AC; 230V AC
UPS Input Connection Type5-20P; C20 inlet
UPS Input Connection DescriptionC20 inlet and 5 compatible plugsets (5-20P, Schuko CEE7, EU1-16P, British BS1363, Italian CEI 23-16)
Input Circuit Breakers20A
UPS Input Cord Length (ft.)6
OUTPUT
Output Capacity (VA)2200
Output Capacity (kVA)2.2
Output Capacity (Watts)1920
Output Capacity (kW)1.92
Power Factor  0.87
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Two switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120V
Output Receptacles(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  12 min. (1920W)
Runtime Half Load (min.)  30 min. (960W)
Expandable RuntimeYes
External Battery Pack Compatibility   BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90% (internal batteries)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC49-DV  (quantity 2 required)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains 120v line power output with input range of 89 to 148 or 170 to 286
Overvoltage Correction  Voltage reduction of 12% applies when input is between 127 and 148 (120V)
Undervoltage Correction  Voltage boost of 12% applies when input voltage is between 96 and 108 (120V)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating340
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  3U
Cooling MethodFan
Included Mounting Accessory DescriptionComplete installation accessories available for 2 post, 4 post and tower installation
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories4 post rackmount full-depth ( 4POSTRAILKIT )
Minimum Required Rack Depth (inches)29
Minimum Required Rack Depth with External Battery Pack (cm)82
Minimum Required Rack Depth with External Battery Pack (in.)32.25
Minimum Required Rack Depth without External Battery Pack (cm)77
Minimum Required Rack Depth without External Battery Pack (in.)30.25
Primary UPS Depth (mm)641
Primary UPS Height (mm)133
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)12.00 x 30.00 x 30.00
Shipping Weight (lbs.)160.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.25 x 17.5 x 25.25
UPS Power Module Weight (kg)47.29
UPS Power Module Weight (lbs.)104.25
Unit Weight (lbs.)104.2500
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  347
AC Mode Efficiency Rating (100% Load)95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  894
Audible Noise45 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards WEBCARDLXE 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) CompatibilityNUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card DescriptionNetwork management card optional
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)89 (120V), 170 (230V)
High Voltage Transfer to Battery Power (Setpoint)148 (120V), 286 (230V)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Individually controllable load banks
APPLICATIONS
UPS ApplicationsLarge Network
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Battery Packs

  Model Number Description
External 48V 3U Battery Pack for Select UPS Systems (BP48V60RT3UTAA-Compliant), TAA BP48V60RT3UTAA BP48V60RT3UTAA External 48V 3U Battery Pack for Select UPS Systems (BP48V60RT3UTAA-Compliant), TAA

Power Distribution Units (PDUs)

  Model Number Description
2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1220 PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall PDUB201U PDUB201U 100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall
200-250V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 5 C13 and 1 C19 Outlets, 2 C20 Inlets, 1U Rack/Wall PDUBHV201U PDUBHV201U 200-250V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 5 C13 and 1 C19 Outlets, 2 C20 Inlets, 1U Rack/Wall
2.4kW Single-Phase Local Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 120V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDUMH20 PDUMH20 2.4kW Single-Phase Local Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 120V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA PDUMH20ATNET PDUMH20ATNET 1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA
1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, LX Platform Interface, TAA PDUMNH20 PDUMNH20 1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, LX Platform Interface, TAA
1.9kW Single-Phase Local Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical PDUMV20 PDUMV20 1.9kW Single-Phase Local Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical
1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical PDUV20 PDUV20 1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical

Network Interfaces and Sensors

  Model Number Description
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y2500UC 5-Year Extended Warranty Smart & SMX 1751-2500 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.