Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

PS/2 to USB Converter

Model Number: 0DT60002


  • Compatible with PS/2 servers/KVM switches/KVM extenders
  • Pure hardware solution - no software/network conflicts
  • No need for external power
  • Compact size
  • Plug & play
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Preserve Your IT investments

Keep your PS/2 legacy equipment! The PS/2 to USB Converter, a small, plug & play converter, transforms PS/2 equipment from outdated devices to valuable tools for today's data centers.

Rather than advocate "rip and replace" IT solutions, this adapter preserves past investments by repurposing and updating existing IT equipment. Once you have gone through the hassle of setting up a KVM switch, for example, it is inconvenient and expensive to throw it out and start from scratch. With the PS/2 to USB Converter, your life at the rack only gets easier: you can now use your KVM switch with a new generation USB keyboard and mouse. With your PS/2 KVM switches, you can still extend the life of the IT equipment that you already bought.

Flexible USB Support

With the PS/2 to USB Converter, you can use your PS/2 device (KVM switches, KVM extenders, and servers) with a USB keyboard and mouse.

Unlike other converters, the PS/2 to USB Converter accommodates multiple permutations of keyboard and mice combinations:
  • Supports USB keyboard with USB mouse
  • Supports USB keyboard with PS/2 mouse
  • Supports USB mouse with PS/2 keyboard

Features

  • Compatible with PS/2 servers / KVM switches / KVM extenders
  • Pure hardware solution - no software/network conflicts
  • No need for external power
  • Compact size
  • Plug & play
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • PS/2 Computer / KVM Switch / KVM Extender
  • USB and/or PS/2 keyboard and mouse
  • Compatible with most keyboards; supports 104 keys only

Package Includes

  • PS/2 to USB Converter
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code654518212235
INPUT
Product Length (in.)11.4
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.5mm
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)5.50 x 3.90 x 0.50
Shipping Weight (lbs.)0.18
Unit Packaging TypePolybag
Wire Gauge (AWG)28
ENVIRONMENTAL
Operating Temperature Range41 to 104 F (5 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity0% to 80% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1(2) MINI DIN-6 (MALE)
Side B - Connector 1(2) USB A (FEMALE)
Connector PlatingNickel
Contact Plating  Nickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 1.1 (up to 12 Mbps)
TechnologyPS/2; USB
CERTIFICATIONS
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

The 0DT60002 is not compatible with wireless technologies, including wireless keyboards and mice. The product is compatible with PS/2 kyeboards and mice, PS/2 servers, select KVM switches, and select KVM extenders.

Additional FAQs may be available on the 0DT60002 model support page.

Accessories

KVM Switches
  Model Number Description
B072-008-1 | KVM Switches B072-008-1 NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount
B072-008-1-IP | KVM Switches B072-008-1-IP NetCommander 8-Port Cat5 1U Rack-Mount 1+1 User VGA USB KVM Switch with IP Remote Access
B072-016-1 | KVM Switches B072-016-1 NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount
B072-016-1-IP | KVM Switches B072-016-1-IP NetCommander 16-Port Cat5 1U Rack-Mount 1+1 User VGA USB KVM Switch with IP Remote Access

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

Declarations of Conformity

Product Videos

support icon

Do you own a
0DT60002

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.