Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles

Model Number: B019-000


  • Allows Tripp Lite console and console KVM's to be used in 2-post racks
  • Easy installation - all mounting hardware included

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The Tripp Lite B019-000 rackmount kit allows the mounting of a console and console KVM switches to a 2-post rack. The mounting hardware allows for the console to be opened with the drawer in any position. Heavy Duty 14-gauge steel provides stability - prevents console frame twisting. Use with Tripp Lite B020-, B021-, B040-, and B070- series Consoles and KVM Consoles.

Features

  • 14-gauge Heavy Duty Steel construction
  • Black Powdercoat finish
  • Comes with all hardware to mount to a 2-post rack

Package Includes

  • Rackmount brackets and 2-post mounting screws
RoHS compliant

Specifications

OVERVIEW
UPC Code037332123725
PHYSICAL
Shipping Dimensions (hwd / in.)5.46 x 12.35 x 6.45
Shipping Weight (lbs.)3.50
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B020-008-17 | KVM Switches B020-008-17 NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD
B020-016-17 | KVM Switches B020-016-17 NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD

Resources & Downloads

support icon

Do you own a
B019-000

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.