Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors
- Fits most flat-panel displays from 13 to 27 in.
- One-touch adjustment for comfortable viewing
- 180° swivel and -15° to +15° tilt for wide range of motion
- Supports up to 22 lbs (9.9 kgs)
- 5-year limited warranty
DDR1327SFC
Have a Question?
Overview
Features
- Clamps securely to most flat surfaces up to 3.5 in. thick
- Fits most flat-panel displays from 13 to 27 in.
- Swivel arm adjusts independently for angle and height
- Ideal for home and office use
- 180° swivel and -15° to +15° tilt capability provides comfortable viewing
- Full 360° rotation for viewing in portrait or landscape orientation
- Supports up to 22 lbs (9.9 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Mounting hardware included
- Display cable attaches to swivel arm with included clips to reduce clutter
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm and 100 x 100 mm
Specifications
OVERVIEW
UPC Code | 037332187109 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
VESA Pattern (mm) | 100x100; 100x75; 75x100; 75x75 |
Degrees of Motion | -15/+15 Tilt; 180 Swivel; 360 Rotate |
Material of Construction | Steel |
Maximum Screen Size (in.) | 27 |
Maximum Weight Capacity (lbs.) | 22 |
Minimum Screen Size (in.) | 13 |
Motion | Full |
Mounting Location | Desk Clamp |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 4.90 x 9.60 x 15.60 |
Shipping Weight (lbs.) | 8.00 |
Unit Dimensions (hwd / in.) | 14.37 x 6.29 x 16.93 |
Unit Weight (lbs.) | 5.94 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | Yes |
Security Lock | No |
STANDARDS & COMPLIANCE
Approvals | RoHS3, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the DDR1327SFC model support page.
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.