Single Monitor Mount Stand for 10" to 32" Flat-Screen Displays
Part Number: DDR1032SE
Mounts your monitor on a base to free up valuable space on your desk, table or workstation. Ideal for home or office use.
- Fits most flat-panel displays from 10 to 32 in.
- One-touch adjustment for comfortable viewing
- 180° swivel and -15° to +15° tilt for wide range of motion
- Supports up to 36 lbs (16.3 kgs)
- 5-year limited warranty
Overview
Features
- Frees up valuable workspace on your desk, table or workstation
- Fits most flat-panel displays from 10 to 32 in.
- Mount adjusts independently for viewing angle and height
- Ideal for home and office use
- 180° swivel and -15° to +15° tilt capability provides comfortable viewing
- Full 360° rotation for viewing in portrait or landscape orientation
- Mount supports up to 36 lbs (16.3 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Mounting hardware included
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm, and 100 x 100 mm
Specifications
OVERVIEW
UPC Code | 037332181763 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 100x100; 100x75; 75x100; 75x75 |
Motion | Full |
Mounting Location | Desktop |
Degrees of Motion | -15/+15 Tilt; 180 Swivel; 360 Rotate |
Minimum Screen Size (in.) | 10 |
Maximum Screen Size (in.) | 32 |
Maximum Weight Capacity (lbs.) | 36 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 6.60 x 11.60 x 18.40 |
Shipping Weight (lbs.) | 9.30 |
Unit Dimensions (hwd / in.) | 15.7 x 10.2 x 14.9 |
Unit Weight (lbs.) | 5.50 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://www.tripplite.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Desk Mounts for Flat-Panel Displays
https://www.tripplite.com/video/desk-mounts-for-flat-panel-displays/69625
Product Images