Swivel/Tilt Wall Mount for 13" to 27" TVs and Monitors
Part Number: DWM1327SE
Hangs a flat-panel television, monitor or other display on the wall. Ideal for home, office, hotels, bars and restaurants. Swivels and tilts to provide optimal viewing angles.
- Fits most flat-panel displays from 13 to 27 in.
- One-touch adjustment for comfortable viewing
- 180° swivel and -15° to +15° tilt for wide range of motion
- Supports up to 33 lbs (14.9 kgs)
- 5-year limited warranty
Overview
Features
- Fits most flat-panel televisions, monitors and other displays from 13 to 27 in.
- Ideal for home, office, hotels, bars and restaurants
- Full-motion swivel arm adjusts for angle
- Mounting hardware included
- 180° swivel and -15° to +15° tilt capability provides comfortable viewing from multiple angles
- Supports up to 33 lbs (14.9 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Fully assembled for immediate installation
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm, and 100 x 100 mm
Specifications
OVERVIEW
UPC Code | 037332183514 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 75x75; 100x100 |
Motion | Full |
Mounting Location | Wall |
Degrees of Motion | -15/+15 Tilt; 180 Swivel |
Minimum Screen Size (in.) | 13 |
Maximum Screen Size (in.) | 27 |
Maximum Weight Capacity (lbs.) | 33 |
Min/Max Arm Extension (in.) | 4.14 min to 15.95 max |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 9.40 x 2.80 x 11.00 |
Shipping Weight (lbs.) | 2.75 |
Unit Dimensions (hwd / in.) | 8.27 x 15.94 x 4.6 |
Unit Weight (lbs.) | 2.66 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Related Products
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P568-006-RA2 | High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
![]() |
P568-006-SW | High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://www.tripplite.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Wall Mounts for Flat-Panel Displays
https://www.tripplite.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images