Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Swivel/Tilt Wall Mount with Screen Adjustment for 13" to 27" TVs and Monitors

Model Number: DWM1327SP


Hangs a flat-panel television, monitor or other display on the wall. Ideal for home, office, hotels, bars and restaurants. Swivels and tilts to provide optimal viewing angles.
  • Fits most flat-panel displays from 13 to 27 in.
  • One-touch adjustment for comfortable viewing
  • 180° swivel, -15° to +15° tilt and -2° to +2° screen adjustment
  • Supports up to 33 lb.
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The VESA-compliant DWM1327SP Swivel/Tilt Wall Mount allows you to mount your flat-panel television, monitor or other display on the wall. Ideal for home, office, hotels, bars and restaurants, it fits most flat-panel displays from 13 to 27 inches.

The full-motion swivel arm can be independently adjusted for angle and height to give you maximum flexibility in positioning your display to fit your environment and comfort level. A 180° swivel, -15° to +15° tilt and -2° to +2° screen level adjustment capability minimizes glare and provides comfortable viewing from multiple angles.

Durable all-metal frame with soft rubber-feel finish supports up to 33 pounds. Comes fully assembled for quick mounting to the wall with included hardware. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 75 x 75 mm and 100 x 100 mm.

Features

Mounts Your TV or Monitor to the Wall
  • Fits most flat-panel televisions, monitors and other displays from 13 to 27 in.
  • Ideal for home, office, hotels, bars and restaurants
  • Full-motion swivel arm adjusts independently for angle and height
  • Mounting hardware included

Convenient One-Touch Adjustment
  • 180° swivel, -15° to +15° tilt and -2° to +2° screen level adjustment capability provides comfortable viewing from multiple angles

Durable Metal Construction
  • Supports up to 33 lb.
  • Soft rubber-feel finish with decorative covers blends with any décor
  • Fully assembled for immediate installation
  • Display cable attaches to mount to reduce clutter

VESA Compliance
  • Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm, and 100 x 100 mm

Package Includes

  • DWM1327SP Swivel/Tilt Wall Mount for 13" to 27" TVs and Monitors
  • (4) M4 screws
  • (4) M5 screws
  • (4) Washers
  • (3) Anchor bolts
  • (3) Concrete anchors
  • Wrench
  • Hex key, 4 mm
  • Hex key, 6 mm
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183538
PHYSICAL
ColorBlack; Silver
Degrees of Motion-15/+15 Tilt; 180 Swivel; -2/+2 Level Adjustment
Material of ConstructionSteel
Maximum Screen Size (in.)27
Maximum Weight Capacity (lbs.)33
Min/Max Arm Extension (in.)2.16 - 22.85
Minimum Screen Size (in.)13
MotionFull
Mounting LocationWall
Number of Displays1
Shipping Dimensions (hwd / in.)3.54 x 15.75 x 19.69
Shipping Weight (lbs.)8.64
Unit Dimensions (hwd / in.)7.48 x 18.69 x 5.20
Unit Weight (lbs.)8.64
VESA Pattern (mm)  100x100; 100x75; 75x100; 75x75
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, click here

Additional FAQs may be available on the DWM1327SP model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-006 | Digital Signage & Audio/Video P502-006 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 6 ft.
P560-006 | Digital Signage & Audio/Video P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
P568-006-RA2 | Digital Signage & Audio/Video P568-006-RA2 High Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft.
P568-006-SW | Digital Signage & Audio/Video P568-006-SW High Speed HDMI Cable with Swivel Connectors, Ultra HD 4K x 2K, Digital Video with Audio (M/M), 6 ft.
Faceplates & Boxes
  Model Number Description
N042-001-WH | Faceplates & Boxes N042-001-WH 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.