Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors, 180° Swivel, -15° to +15° Tilt, -3° to +3° Screen Adjustment

Model Number: DWM1742S


Hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants. Swivels and tilts to provide optimal viewing angles.
  • Fits most flat-panel displays from 17 to 42 in.
  • One-touch adjustment for comfortable viewing
  • 180° swivel, -15° to +15° tilt and -3° to +3° screen adjustment
  • Supports up to 44 lb.
  • 5-year limited warranty

Overview

The VESA-compliant DWM1742S Swivel/Tilt Wall Mount allows you to mount your flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants, it fits most flat-panel displays from 17 to 42 inches.

The full-motion swivel arm can be independently adjusted for angle and height to give you maximum flexibility in positioning your display to fit your environment and comfort level. An 180° swivel, -15° to +15° tilt and -3° to +3° screen level adjustment capability minimizes glare and provides comfortable viewing from multiple angles.

Durable all-metal frame with soft rubber-feel finish supports up to 44 pounds. Comes fully assembled for quick mounting to the wall with included hardware. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm and 200 x 200 mm.

Features

Mounts Your TV or Monitor to the Wall
  • Fits most flat-panel televisions, monitors and other displays from 17 to 42 in.
  • Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
  • Full-motion swivel arm adjusts independently for angle and height
  • Mounting hardware included

Convenient One-Touch Adjustment
  • 180° swivel, -15° to +15° tilt and -3° to +3° screen level adjustment capability provides comfortable viewing from multiple angles

Durable Metal Construction
  • Supports up to 44 lb.
  • Soft rubber-feel finish
  • Fully assembled for immediate installation
  • Display cables attach to mount to reduce clutter

VESA Compliance
  • Supports the following VESA mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm and 200 x 200 mm

Package Includes

  • DWM1742S Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors
  • (4) M4 x 14 screws
  • (4) M5 x 14 screws
  • (4) M6 x 14 screws
  • (4) M8 x 20 screws
  • (4) D5 washers
  • (4) D8 washers
  • (8) Small spacers
  • (3) Anchor bolts
  • (3) Concrete anchors
  • Wrench
  • Hex key, 4 mm
  • Hex key, 6 mm
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183569
PHYSICAL
ColorBlack; Silver
Degrees of Motion-15/+15 Tilt; 180 Swivel; -3/+3 Level Adjustment
Material of ConstructionSteel
Maximum Screen Size (in.)42
Maximum Weight Capacity (lbs.)44
Min/Max Arm Extension (in.)2.16 - 22.85
Minimum Screen Size (in.)17
MotionFull
Mounting LocationWall
Number of Displays1
Shipping Dimensions (hwd / in.)3.60 x 19.60 x 15.70
Shipping Weight (lbs.)10.40
Unit Dimensions (hwd / in.)7.48 x 22.85 x 9.05
Unit Weight (lbs.)10.51
VESA Pattern (mm)  100x100; 100x200; 200x100; 200x200
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, click here

Additional FAQs may be available on the DWM1742S model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-006 | Digital Signage & Audio/Video P502-006 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 6 ft.
P560-006 | Digital Signage & Audio/Video P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.
P568-006-RA2 | Digital Signage & Audio/Video P568-006-RA2 High Speed HDMI Cable with 2 Right Angle Connectors, Digital Video with Audio (M/M), 6-ft.
P568-006-SW | Digital Signage & Audio/Video P568-006-SW High Speed HDMI Cable with Swivel Connectors, Ultra HD 4K x 2K, Digital Video with Audio (M/M), 6-ft.
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.