Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation


  • Safely routes cables across the top of an enclosure
  • When cabinets are lined in a row, these trays create a dedicated path for cables
  • Helps eliminate cable stress
  • Organizes cables outside of SmartRack enclosure
  • Toolless mounting on the SmartRack enclosure's top panel
  • Grounding stud provided to allow tie-in to the enclosure and facility ground
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCABLETRAY

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCABLETRAY safely routes cables across the top of an enclosure. When cabinets are lined in a row, these trays create a dedicated path for cables helping to eliminate cable stress. The SRCABLETRAY organizes cables outside of the SmartRack enclosure. It offers toolless mounting to the top of the rack panel and a grounding stud is provided to allow tie-in to the enclosure and the facility ground.

Features

  • Tripp Lite's SmartRack SRCABLETRAY safely routes cables across the top of an enclosure
  • When cabinets are lined in a row, these trays create a dedicated path for cables helping to eliminate cable stress
  • The SRCABLETRAY organizes cables outside of the SmartRack enclosure
  • It offers toolless mounting to the top of the rack panel and a grounding stud is provided to allow tie-in to the enclosure and the facility ground

Package Includes

  • SRCABLETRAY trough section (1)
  • Support Sections (2)
  • #8-32 x 1/4 Phillips Screws (8)
  • M6 Lock Washers (4)
  • M6 Hex Nuts (2)
  • 24-inch Ground Cable (1)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140784
Accessory TypeCable Management Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)4.80 x 12.30 x 21.80
Shipping Weight (lbs.)10.10
Unit Dimensions (hwd / in.)4.6 x 12.32 x 21.14
Unit Weight (lbs.)9
STANDARDS & COMPLIANCE
CertificationsRoHS; EIA-310
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRCABLETRAY model support page.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.