Fixed Wall Mount for 60" to 100" TVs and Monitors, UL Certified
- Fits most flat-panel displays from 60 to 100 in.
- Hangs out of sight for a sleek, professional appearance
- Open frame for easy wall access
- Supports up to 350 lbs (158.8 kgs)
- 5-year limited warranty
DWF60100XX
Have a Question?
Overview
Features
- Fits most flat-panel televisions, monitors and other displays from 60 to 100 in.
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- Mounts out of sight behind display for sleek, professional appearance
- Mounting hardware included
- Tested to accordance with UL Standard 2442
- Supports up to 350 lbs (158.8 kgs)
- Open frame allows easy wall access
- Adjustable display brackets with connected straps compensate for off-center wall studs
- Scratch-resistant powder-coated finish
- Supports the following VESA mounting hole patterns: 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 200 x 500 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 300 x 500 mm, 300 x 600 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 400 x 500 mm, 400 x 600 mm, 500 x 200 mm, 500 x 300 mm, 500 x 400 mm, 500 x 500 mm, 500 x 600 mm, 600 x 300 mm, 600 x 400 mm, 600 x 500 mm, 600 x 600 mm, 700 x 300 mm, 700 x 400 mm, 700 x 500 mm, 700 x 600 mm, 800 x 300 mm, 800 x 400 mm, 800 x 500 mm, 800 x 600 mm, 900 x 400 mm, 900 x 500 mm and 900 x 600 mm
Package Includes
- Wall plate
- (2) Adapter brackets
- (4) M5 x 14 screws
- (4) M6 x 14 screws
- (4) M6 x 30 screws
- (4) M8 x 20 screws
- (4) M8 x 30 screws
- (4) Washers
- (8) Small spacers
- (4) Big spacers
- (6) Anchor bolts
- (6) Concrete anchors
- (6) D6 washers
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332186676 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
VESA Pattern (mm) | 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600; 500x200; 500x300; 500x400; 500x500; 500x600; 600x300; 600x400; 600x500; 600x600; 700x300; 700x400; 700x500; 700x600; 800x300; 800x400; 800x500; 800x600; 900x400; 900x500; 900x600 |
Color | Black |
Degrees of Motion | Fixed |
Material of Construction | Steel |
Maximum Screen Size (in.) | 100 |
Maximum Weight Capacity (lbs.) | 350 |
Min/Max Arm Extension (in.) | N/A |
Minimum Screen Size (in.) | 60 |
Motion | Fixed |
Mounting Location | Wall |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 1.60 x 17.32 x 49.90 |
Shipping Weight (lbs.) | 13.40 |
Unit Dimensions (hwd / in.) | 24 x 39.72 x 1.25 |
Unit Weight (lbs.) | 10.03 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | No |
Security Lock | No |
STANDARDS & COMPLIANCE
Certifications | UL 2442 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the DWF60100XX model support page.
Related Products
Services
Installation
Part Number | Description |
---|---|
W11-DM-56 | Basic On-Site Installation of Digital Signage with Display Mount and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DMWG-56 | Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Wall Mounts for Flat-Panel Displays
https://www.tripplite.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.