Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Fixed Wall Mount for 32" to 70" TVs and Monitors

Model Number: DWF3270X


Low-profile mount hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants.
  • Fits most flat-panel displays from 32 to 70 in.
  • Hangs out of sight for a sleek, professional appearance
  • Adjustable mounting rails compensate for off-center wall studs
  • Supports up to 165 lb.
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The VESA-compliant DWF3270X Fixed Wall Mount allows you to mount your flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants, it fits most flat-panel displays from 32 to 70 inches. The low-profile mount is concealed behind the display to give a sleek, professional appearance. Frame is open for easy wall access. Mounting rails adjust horizontally to compensate for off-center wall studs. Built-in bubble level allows accurate display leveling. Durable all-metal frame with scratch-resistant powder-coated finish supports up to 165 pounds. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm, 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 500 x 200 mm, 500 x 300 mm, 500 x 400 mm, 600 x 300 mm and 600 x 400 mm

Features

Mounts Your TV or Monitor to the Wall
  • Fits most flat-panel televisions, monitors and other displays from 32 to 70 in.
  • Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
  • Mounts out of sight behind display for sleek, professional appearance
  • Mounting hardware included

Durable Metal Construction
  • Supports up to 165 lb.
  • Open frame allows easy wall access
  • Adjustable mounting rails compensate for off-center wall studs
  • Built-in bubble level for accurate display leveling
  • Scratch-resistant powder-coated finish

VESA Compliance
  • Supports the following VESA mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm, 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 500 x 200 mm, 500 x 300 mm, 500 x 400 mm, 600 x 300 mm and 600 x 400 mm

Package Includes

  • DWF3270X Fixed Wall Mount for 32" to 70" TVs and Monitors
  • (4) M5 x 10 screws
  • (4) M5 x 14 screws
  • (4) M6 x 14 screws
  • (4) M6 x 30 screws
  • (4) M8 x 20 screws
  • (4) M8 x 30 screws
  • (4) Washers
  • (8) Small spacers
  • (4) Big spacers
  • (6) Anchor bolts
  • (6) Concrete anchors
  • (6) D6 washers
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183507
PHYSICAL
ColorBlack
Degrees of MotionFixed
Distance from Wall (in.)1.5
Material of ConstructionSteel
Maximum Screen Size (in.)70
Maximum Weight Capacity (lbs.)165
Min/Max Arm Extension (in.)N/A
Minimum Screen Size (in.)32
MotionFixed
Mounting LocationWall
Number of Displays1
Shipping Dimensions (hwd / in.)1.90 x 4.60 x 26.80
Shipping Weight (lbs.)5.00
Unit Dimensions (hwd / in.)17.13 x 26.14 x 1.18
Unit Weight (lbs.)5.19
VESA Pattern (mm)  100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, click here

Additional FAQs may be available on the DWF3270X model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-006 | Digital Signage & Audio/Video P502-006 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 6 ft.
P560-006 | Digital Signage & Audio/Video P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.
P568-006-RA2 | Digital Signage & Audio/Video P568-006-RA2 High Speed HDMI Cable with 2 Right Angle Connectors, Digital Video with Audio (M/M), 6-ft.
P568-006-SW | Digital Signage & Audio/Video P568-006-SW High Speed HDMI Cable with Swivel Connectors, Ultra HD 4K x 2K, Digital Video with Audio (M/M), 6-ft.
B140-1A1-WP | Digital Signage & Audio/Video B140-1A1-WP DVI over Cat5/Cat6 Active Extender Kit, Wallplate Transmitter and Receiver, 1920x1080 at 60Hz, Up to 200-ft., TAA
B140-1P1-WP-1 | Digital Signage & Audio/Video B140-1P1-WP-1 DVI over Cat5/Cat6 Passive Extender Wallplate Kit, Transmitter and Receiver, 1920x1080 60Hz, Up to 100-ft., TAA
Faceplates & Boxes
  Model Number Description
N042-001-WH | Faceplates & Boxes N042-001-WH 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.