Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Full-Motion Universal Flexible Tablet Stand

Model Number: DDR0810TRI


Mount your tablet on your desk, table, workstation or almost any other surface to maximize space. Customize the tablet’s angle to fit your environment and comfort level.
  • Fits most tablets ranging from 8 to 10 in.
  • Flexible, bendable legs stabilize tablet on uneven surfaces
  • Rubber feet grip surface securely
  • Rotates 360° for portrait and landscape orientations
  • Supports up to 2.2 lb.
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The DDR0810TRI Full-Motion Universal Flexible Tablet Stand rests securely on your desk, table, workstation or almost any other surface to maximize space and offer hands-free stability. It fits most tablets from 8 to 10 inches. Its flexible eight-inch legs bend to steady your tablet on uneven surfaces and can even wrap around objects for maximum effect. Rubber feet provide a strong grip on most surfaces. Tripod design rotates 360°, so you can view your tablet in portrait or landscape orientation. Easy assembly in seconds with no tools necessary. Supports up to 2.2 pounds.

Features

Ideal for Most Desks, Tables and Workstations
  • Fits most tablets from 8 to 10 in.
  • Flexible 8 in. legs bend to stabilize tablet on uneven surfaces
  • Legs can wrap around objects for maximum effect
  • Rubber feet provide strong grip on most surfaces
  • Full 360° rotation for both portrait and landscape orientations

Assembles in Seconds
  • No tools necessary
  • Supports up to 2.2 lb.

Package Includes

  • DDR0810TRI Full-Motion Universal Flexible Tablet Stand
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190536
PHYSICAL
ColorBlack
Degrees of Motion-30/+30 Tilt; -30/+30 Swivel; 360 Rotate
Material of ConstructionPlastic
Maximum Screen Size (in.)10
Maximum Weight Capacity (lbs.)2.2
Minimum Screen Size (in.)8
MotionFull
Mounting LocationDesktop
Shipping Dimensions (hwd / in.)2.75 x 4.52 x 10.63
Shipping Weight (lbs.)0.75
Unit Dimensions (hwd / in.)8.07 x 8.26 x 8.26
Unit Weight (lbs.).57
FEATURES & SPECIFICATIONS
Tools NecessaryNo
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
DDR0810TRI

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.