Swivel/Tilt Wall Mount for 37" to 70" TVs and Monitors
Part Number: DWM3770X
Hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants. Swivels and tilts to provide optimal viewing angles.
- Fits most flat-panel displays from 37 to 70 in.
- One-touch adjustment for comfortable viewing
- 120° swivel, -15° to +15° tilt and -3° to +3° screen adjustment
- Supports up to 165 lbs (74.8 kgs)
- 5-year limited warranty
Overview
Features
- Fits most flat-panel televisions, monitors and other displays from 37 to 70 in.
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- Articulated arm with 6 pivots adjusts independently for angle
- Mounting hardware included
- 120° swivel, -15° to +15° tilt and -3° to +3° screen level adjustment capability provides comfortable viewing from multiple angles
- Supports up to 165 lbs (74.8 kgs).
- Scratch-resistant powder-coated finish blends with any décor
- Built-in bubble level allows accurate display leveling
- Supports the following VESA mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm, 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 500 x 200 mm, 500 x 300 mm, 500 x 400 mm, 600 x 300 mm and 600 x 400 mm
Specifications
OVERVIEW
UPC Code | 037332187437 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400 |
Motion | Full |
Mounting Location | Wall |
Degrees of Motion | -15/+15 Tilt; 120 Swivel; -3/+3 Level Adjustment |
Minimum Screen Size (in.) | 37 |
Maximum Screen Size (in.) | 70 |
Maximum Weight Capacity (lbs.) | 165 |
Min/Max Arm Extension (in.) | 4.57 min to 20.63 max |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 4.40 x 9.50 x 27.90 |
Shipping Weight (lbs.) | 20.60 |
Unit Dimensions (hwd / in.) | 17.32 x 23.62 x 20.62 |
Unit Weight (lbs.) | 17.38 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Related Products
Services
Installation
Part Number | Description |
---|---|
W11-DM-55 | Basic On-Site Installation of Digital Signage with Display Mount and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DM-56 | Basic On-Site Installation of Digital Signage with Display Mount and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DMWG-55 | Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DMWG-56 | Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://www.tripplite.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Wall Mounts for Flat-Panel Displays
https://www.tripplite.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images