Tilt Wall Mount for 60" to 100" TVs and Monitors, UL Certified
Low-profile mount hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants. Tilts to provide optimal viewing angles.
- Fits most flat-panel displays from 60 to 100 in.
- Hangs out of sight for a sleek, professional appearance
- -15° to +15° tilt capability for wide range of motion
- Supports up to 350 lbs (158.8 kgs)
- 5-year limited warranty
Overview
Features
- Fits most flat-panel televisions, monitors and other displays from 60 to 100 in.
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- Mounts out of sight behind display for sleek, professional appearance
- Mounting hardware included
- Tested in accordance with UL Standard 2442
- -15° to +15° tilt capability provides comfortable viewing from multiple angles
- Improves viewing angles in applications where audience is below the display
- Supports up to 350 lbs (158.8 kgs)
- Adjustable display brackets with connected straps compensate for off-center wall studs
- Scratch-resistant powder-coated finish
- Supports the following VESA mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm, 200 x 200 mm, 200 x 300 mm, 200 x 400mm, 200 x 500 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 300 x 500 mm, 300 x 600 mm, 300 x 700 mm, 300 x 800 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 400 x 500 mm, 400 x 600 mm, 400 x 700 mm, 400 x 800 mm, 500 x 200 mm, 500 x 300 mm, 500 x 400 mm, 500 x 500 mm, 500 x 600 mm, 500 x 600 mm, 500 x 700 mm, 500 x 800 mm, 600 x 300 mm, 600 x 400 mm, 600 x 500 mm, 600 x 600 mm, 600 x 700 mm, 600 x 800 mm, 700 x 300 mm, 700 x 400 mm, 700 x 500 mm, 700 x 600 mm, 700 x 700 mm, 700 x 800 mm, 800 x 300 mm, 800 x 400 mm, 800 x 500 mm, 800 x 600 mm, 800 x 700 mm, 800 x 800 mm, 900 x 400 mm, 900 x 500 mm, 900 x 600 mm, 900 x 700 mm, 900 x 800 mm, 1000 x 400 mm, 1000 x 500 mm, 1000 x 600 mm, 1000 x 700 mm and 1000 x 800 mm
Specifications
OVERVIEW
UPC Code | 037332186683 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 1000x400; 1000x500; 1000x600; 1000x700; 1000x800; 100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 300x700; 300x800; 400x200; 400x300; 400x400; 400x500; 400x600; 400x700; 400x800; 500x200; 500x300; 500x400; 500x500; 500x600; 500x700; 500x800; 600x300; 600x400; 600x500; 600x600; 600x700; 600x800; 700x300; 700x400; 700x500; 700x600; 700x700; 700x800; 800x300; 800x400; 800x500; 800x600; 800x700; 800x800; 900x400; 900x500; 900x600; 900x700; 900x800 |
Motion | Tilt |
Mounting Location | Wall |
Degrees of Motion | -15/+15 Tilt |
Minimum Screen Size (in.) | 60 |
Maximum Screen Size (in.) | 100 |
Maximum Weight Capacity (lbs.) | 350 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 2.70 x 9.20 x 46.60 |
Shipping Weight (lbs.) | 21.40 |
Unit Dimensions (hwd / in.) | 32.76 x 44.88 x 5.12 |
Unit Weight (lbs.) | 17.36 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL 2442 |
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
More Q&As may be available on the DWT60100XX model support page.
Related Products
Services
Installation
Part Number | Description |
---|---|
W11-DM-56 | Basic On-Site Installation of Digital Signage with Display Mount and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DMWG-56 | Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Wall Mounts for Flat-Panel Displays
https://www.tripplite.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images