Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Full Motion Universal Tablet Desk Clamp

Model Number: DDR1013SC


Mount your tablet off the surface of your desk, table or workstation to free up valuable space. Customize the tablet’s angle and height to fit your environment and comfort level.
  • Increases valuable workspace on your desk, table or workstation
  • Fits tablets ranging from 10 in. to 13.5 in.
  • Adjusts display angle and height with just a touch
  • Rotates 360°
  • Supports up to 3.1 lb.
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The DDR1013SC Full-Motion Universal Tablet Desk Clamp attaches to your desk, table or workstation, allowing you to mount your tablet above it and free up valuable workspace. The mount clamps firmly to most flat surfaces up to 2.75 in. thick, and the 23-inch flexible arm lets you adjust your tablet’s angle and height to fit your environment and comfort level. Two separate holders fit tablets ranging from 10 inches to 13.5 inches. Both rotate 360°, so you can view your tablet in portrait and landscape modes. The sleekly designed DDR1013SC comes preassembled for easy installation in seconds with no tools necessary. Supports weights up to 3.1 lb.

Features

Attaches to Almost Any Desk, Table or Workstation
  • Durable, sturdy clamp fits tightly to most flat surfaces up to 2.75 in. thick
  • Flexible 23-inch arm lets you adjust height and angle for perfect viewing
  • Full 360° rotation for both portrait and landscape modes


Installs in Seconds
  • Comes preassembled for easy installation—no tools necessary
  • Included holders fit most tablets from 10 in. to 13.5 in.
  • Supports up to 3.1 lb.

Package Includes

  • DDR1013SC Full-Motion Universal Tablet Desk Clamp
  • Owner’s Manual

Specifications

OVERVIEW
UPC Code037332186539
PHYSICAL
ColorBlack
Degrees of Motion360 Rotate
Material of ConstructionSteel
Maximum Screen Size (in.)13.5
Maximum Weight Capacity (lbs.)3.1
Minimum Screen Size (in.)10
MotionFull
Mounting LocationDesk Clamp
Shipping Dimensions (hwd / in.)2.90 x 3.10 x 31.30
Shipping Weight (lbs.)5.50
Unit Dimensions (hwd / in.)23.4 x 2.20 x 2.07
Unit Weight (lbs.)2.6
FEATURES & SPECIFICATIONS
Tools NecessaryNo
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
DDR1013SC

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.