Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Full Motion Universal Tablet and Phone Desk Clamp

Model Number: DDR0310SC


Mounts your tablet or smartphone off the surface of your desk, table or workstation to free up valuable space. Ideal for home or office use.
  • Durable clamp attaches to most flat surfaces
  • 3 separate holders fit most devices from 3.5 to 10 in.
  • Rotates 360° for portrait or landscape orientation
  • Supports up to 2.2 lb.
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The DDR0310SC Full Motion Universal Tablet and Phone Desk Clamp attaches to your desk, table or workstation, allowing you to mount your tablet or smartphone above it and free up valuable workspace. Durable clamp attaches to most flat surfaces up to 1.7 inches thick for a firm grip. Flexible tube bends easily to adjust your device’s angle and height to fit your environment and comfort level. Includes three separate holders that fit most smartphones and tablets from 3.5 to 10 inches. Rotates 360°, so you can view your device in portrait or landscape orientation. Easy installation in seconds with no tools necessary. Supports devices up to 2.2 pounds.

Features

Attaches to Most Desks, Tables and Workstations
  • Clamps securely to most flat surfaces up to 1.7 in.
  • Fits most smartphones and tablets from 3.5 to 10 in.
  • Flexible tube bends easily to adjust your device to a comfortable viewing angle
  • Full 360° rotation for viewing in portrait or landscape orientation

Installs in Seconds
  • No tools necessary
  • Includes 3 separate holders to fit devices of various sizes
  • Supports up to 2.2 lb.

Package Includes

  • DDR0310SC Full Motion Universal Tablet and Phone Desk Clamp
  • Owner's manual

Specifications

OVERVIEW
UPC Code037332183620
PHYSICAL
ColorBlack
Degrees of Motion360 Rotate
Material of ConstructionSteel
Maximum Screen Size (in.)10
Maximum Weight Capacity (lbs.)2.2
Minimum Screen Size (in.)3.5
MotionFull
Mounting LocationDesk Clamp
Shipping Dimensions (hwd / in.)3.38 x 3.23 x 14.96
Shipping Weight (lbs.)2.30
Unit Dimensions (hwd / in.)19.69 x 7.50 x 2.82
Unit Weight (lbs.)1.60
FEATURES & SPECIFICATIONS
Tools NecessaryNo
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.

Additional FAQs may be available on the DDR0310SC model support page.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.