Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SpikeCube Series 1-Outlet Personal Surge Protector, Direct Plug-In, 600 Joules, 2 Diagnostic LEDs


  • 1 outlet / direct plug-in
  • 600 joule rating
  • Diagnostic LEDs

View Full Product Details

Tripp Lite Part Number

SPIKECUBE

$9.17 Avg. Price
Have a Question?
Contact Us

Overview

The SPIKECUBE Surge Suppressor from Tripp Lite is a direct plug-in suppressor providing protection on one AC outlet. Its small size makes it ideal for protecting laptop computers, projectors and other portable electronics. A green "Protected" and red "Grounded" LED illuminates to indicate that adequate surge suppression is available. The unit has 600 joules of surge energy absorption. $5,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • 1 outlet; direct plug-in
  • Surge energy absorption: 600 joules; 6,500 amps
  • Diagnostic LEDs indicate protection present (green) and ground present (red)
  • $5,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SPIKECUBE Surge Suppressor
  • Warranty and instruction information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010643
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect Plug-In
Voltage Compatibility (VAC)120
Maximum Surge Amps36000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(1) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(1) Yes
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsProtected (green) & Grounded (red)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  600
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating400, 500, 500
Automatic Shut-Off  No
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
ColorLight Gray
Antimicrobial CoatingNo
Form Factors SupportedDirect plug in suppressor supports wall-mounting directly into AC receptacle
Housing ColorLight Gray
Integrated Keyhole Mounting SlotsNo
Material of ConstructionPlastic
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)6.50 x 4.00 x 2.00
Shipping Weight (lbs.)0.23
Unit Dimensions (hwd / in.)2.50 x 1.90 x 1.80
Unit Weight (lbs.).100
SPECIAL FEATURES
Rotatable OutletsNo
STANDARDS & COMPLIANCE
ApprovalsExceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$5,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the SPIKECUBE model support page.

Resources & Downloads

support icon

Do you own a
SPIKECUBE

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.