Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

1000W 230V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 4 Outlets, UNIPLUGINT Adapter

Model Number: LR1000


Maintains usable 220V–240V nominal output to sensitive electronics during severe brownouts and overvoltages. Prevents surges and spikes from damaging circuitry. Filters out potentially disruptive line noise.
  • Ideal for computers, routers, modems and home theater components
  • Corrects under- and overvoltages in 168V–278V range
  • Protects against spikes with 340 joules of surge suppression
  • Monitors power status with front-panel diagnostic LEDs
  • Features 4 rear outlets: 2 NEMA 5-15R and 2 C13
  • 2-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

The LR1000 1000W 230V Power Conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power. Built-in automatic voltage regulation (AVR) offers three levels of voltage stabilization that correct undervoltages as low as 168V and overvoltages as high as 278V back to regulated 230V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.

A 340-joule surge suppression rating meets the IEEE-587 standard for surge suppression (both categories A and B) and prevents spikes from inflicting damage, data loss or corruption and audio/video performance problems on your connected equipment. EMI/RFI noise filtering protects your AC line from disruptive electromagnetic and radio interference.

Just connect the detachable 2-meter NEMA 5-15P to C13 power cord to an AC power source, and plug up to four devices into the outlets. Two NEMA 5-15R and two C13 outlets accommodate a variety of connected components. An included UNIPLUGINT universal adapter allows most worldwide plug configurations to connect to the LR1000’s C13 outlets. You can monitor incoming voltage levels using the three diagnostic LEDs on the front panel. The compact LR1000 fits comfortably into your computer or home theater setup.

Features

Protects Valuable Electronics
  • Rated at 230V/1000W/4A
  • Ideal for computers, routers, modems, printers, home theater components and point-of-sale equipment
  • Connect up to 4 electronic devices to the rear outlets: 2 NEMA 5-15R and 2 C13
  • Includes detachable 2 m NEMA 5-15P to C13 power cord
  • Included UNIPLUGINT universal adapter fits into C13 outlet and accepts most worldwide plug configurations
  • Compact unit (7 in./17.8 cm high) fits comfortably into your computer or home theater setup

Automatic Voltage Regulation (AVR)
  • Monitors incoming AC power and keeps equipment working through brownouts and prolonged overvoltage conditions
  • Corrects undervoltages as low as 168V and overvoltages up to 278V

AC Line Surge Suppression
  • 340 joules of surge suppression protects against potentially harmful power surges and spikes
  • Includes full normal (H-N) and common (N-G/H-G) line surge suppression

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment’s performance

Built-In Diagnostics
  • Front-panel LEDs indicate incoming voltage level
  • Rear on/off switch provides one-touch power control over all components

Package Includes

  • LR1000 1000W 230V Power Conditioner
  • UNIPLUGINT adapter
  • NEMA 5-15P to C13 power cord, 2 m
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332040152
OUTPUT
Output (Watts)1000
Nominal Output Voltage(s) Supported230V
Output Receptacles(2) 5-15R; (2) C13
Outlet DetailsIncludes 1 uniplug adapter that converts one of the built-in outlets to accept a variety of country specific plug types
INPUT
Input Cord Length (ft.)6
VOLTAGE REGULATION
Voltage Regulation DescriptionMaintains usable 230V nominal output to sensitive electronics during severe brownouts and overvoltages. Input voltages between 220V~247V are passed through unchanged.
Overvoltage Correction  Input voltages above 248V are reduced by 9.8%
Brownout Correction  Input voltages between 201-219V are boosted by 9%
Severe Brownout CorrectionInput voltages below 200V are boosted by 18.2%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs3 LEDs show incoming voltage status
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  75 dB
AC Suppression Joule Rating  340
PHYSICAL
Form Factors SupportedBox-shaped power tap format
Housing ColorBlack
Material of ConstructionPlastic
Shipping Dimensions (hwd / in.)8.00 x 10.25 x 8.75
Shipping Weight (lbs.)9.00
Unit Dimensions (hwd / in.)7 x 6 x 7
WARRANTY
Product Warranty Period (International)2-year limited warranty

Accessories

UPS Accessories
  Model Number Description
UNIPLUGINT | UPS Accessories UNIPLUGINT Multi-International Power Plug Adapter for IEC-320-C13 Outlets

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
LR1000

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.