Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft. (0.61 m), Black
Part Number: P030-002-5
- Recommended for powering servers, switches, routers and other network devices
- 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
- Ideal replacements for worn-out or missing NEMA 5-15P to C13 power cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332143280 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; Network Switch; Router; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | FT2 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 7.7mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 18 |
Cable Length (ft.) | 2 |
Shipping Dimensions (hwd / in.) | 9.98 x 7.09 x 0.50 |
Shipping Weight (lbs.) | 1.10 |
ENVIRONMENTAL
Operating Temperature Range | -4 TO 140 F (- 20° TO 60°C) |
Storage Temperature Range | -4 TO 140 F (- 20° TO 60°C) |
Operating Humidity Range | 20-80% RH |
Storage Humidity Range | 20-80% RH |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | NEMA 5-15R |
FEATURES & SPECIFICATIONS
Locking Plug | No |
Angled Plug | No |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images