Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Blue Plugs


Computer power cable allows you to connect your PC, printer or monitor into a surge protector, PDU or UPS with a NEMA 5-15R outlet.
  • Recommended for powering computers, printers and other home/office peripherals
  • 4-ft. (1.22 m) length allows flexibility in placing devices, while avoiding cable clutter
  • NEMA 5-15P to C13 extension cord is ideal replacement for worn-out or missing cable
  • Blue plugs for fast, easy identification in a crowded PDU, UPS or surge protector

View Full Product Details

Tripp Lite Part Number

P006-004-BL

$5.31 Avg. Price
Have a Question?
Contact Us

Features

Desktop Computer Power Cord Connects PCs, Printers, Monitors and Other Equipment
This computer power supply cable is designed for home/office desktop computer applications. You can use it to connect a computer, monitor, printer, scanner or other device with a C14 power inlet to an AC wall outlet, surge protector, UPS system or PDU. The 4-ft. (1.22 m) length helps reduce cable clutter and minimize the risk of tripping.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This computer AC power cable features fully molded blue ends. The color-coding allows easy, fast identification in a crowded rack or workstation and helps prevent the cable from becoming inadvertently disconnected.

Typical Applications

  • Connect devices like computers, printers and monitors to a PDU up to 4-ft. (1.22 m) away in your workstation
  • Extend an existing power connection up to 4-ft. (1.22 m) to more easily place a device or reach a power source
  • Provide a high-quality replacement for a worn-out or missing power 

Package Includes

  • P006-004-BL NEMA 5-15P to C13 Computer Power Cable, 4-ft. (1.22 m), Blue Plugs
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173232
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
PHYSICAL
Plug ColorBlue
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.70mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)4
Shipping Dimensions (hwd / in.)10.00 x 7.10 x 0.50
Shipping Weight (lbs.)0.37
ENVIRONMENTAL
Operating Temperature Range-4 TO 140 F (- 20° TO 60°C)
Storage Temperature Range-4 TO 140 F (- 20° TO 60°C)
Operating Humidity Range20-80% RH
Storage Humidity Range20-80% RH
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C13
FEATURES & SPECIFICATIONS
Angled PlugNo
STANDARDS & COMPLIANCE
CertificationsUL/Cul
ApprovalsUL /CSA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P006004BL model support page.

Related Products

PDU Accessories

  Model Number Description
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack PLC14YW PLC14YW Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack

Documents & Downloads

support icon

Do you own a
P006-004-BL

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.