Power Cord, C19 to C14 - 10A, 100-250V, 16 AWG, 6 ft. (1.83 m), Black
- C19 to C14 cable for powering computers, servers and other network devices
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- Ideal replacement for worn-out or missing power cord
- This product is covered by a Lifetime Limited Warranty (coverage details)
P047-006-10A
Have a Question?
Features
Typical Applications
- Connect devices like computers, servers and drives to a PDU up to 6-ft. (1.83 m) away in your data center
- Extend an existing power connection up to 6-ft. (1.83 m) to more easily place a device or reach a power source in a rack
- Provide a high-quality replacement for a worn-out or missing power cord
Package Includes
- P047-006-10A C19 to C14 Power Cord, 6-ft. (1.83 m), Black
Specifications
OVERVIEW
UPC Code | 037332180698 |
Device Compatibility | Computer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Cable Length (ft.) | 6 |
Voltage Compatibility (VAC) | 100-250 |
PHYSICAL
Wire Gauge (AWG) | 14 |
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 12.80 x 8.90 x 0.10 |
Shipping Weight (lbs.) | 0.50 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C19 |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.