Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
12 ft. extension cord connects two devices with 5-15P/5-15R power connectors or extends your existing power connection.
  • Recommended for powering computers, monitors and other essential peripherals
  • Adds 12-ft. (3.66 m) to your existing connection to provide more flexibility in placing devices
  • Ideal replacement for worn-out or missing 12-ft. (3.66 m) extension cord

Features

12-ft. (3.66 m) Extension Cord Connects Computers, Printers, Servers and Other Equipment
This power extension cable is designed for small data center or office workstation applications that do not require a heavy-gauge connection. With a NEMA 5-15P plug on one end and a NEMA 5-15R receptable on the other, this cord can be used to power a computer, printer or monitor; attach a rack server to a UPS system or PDU; or extend an existing connection up to 12-ft. (3.66 m). The 12-ft. (3.66 m) length allows you great flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P022-012 Power Extension Cord, NEMA 5-15P to NEMA 5-15R, 12-ft. (3.66 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205971
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1NEMA 5-15R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.7mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)12
Shipping Dimensions (hwd / in.)14.17 x 11.80 x 0.50
Shipping Weight (lbs.)0.79
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.