Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black
- Recommended for powering computers, monitors and other essential peripherals
- Adds 6-ft. (1.83 m) to your existing connection to provide more flexibility in placing devices
- Ideal replacement for worn-out or missing 6-ft. (1.83 m) extension cord
- This product is covered by a Lifetime Limited Warranty (coverage details)
P022-006
Have a Question?
Features
Typical Applications
- Connect devices like computers, servers and monitors to a PDU up to 6-ft. (1.83 m) away in your data center
- Extend an existing power connection up to 6-ft. (1.83 m) to more easily place a device or reach a power source away from your workstation
- Provide a high-quality replacement for a worn-out or missing power cord
Package Includes
- P022-006 Power Extension Cord, NEMA 5-15P to NEMA 5-15R, 6-ft. (1.83 m), Black
Specifications
OVERVIEW
UPC Code | 037332205964 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Voltage Compatibility (VAC) | 120 |
PHYSICAL
Wire Gauge (AWG) | 18 |
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 14.17 x 11.80 x 0.50 |
Shipping Weight (lbs.) | 0.51 |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | NEMA 5-15R |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.