Model Number: P022-015

Standard Power Extension Cord, 10A, 18AWG (NEMA 5-15P to NEMA 5-15R), 15-ft.

$844

B005KG3Y4I

$1599

P022-015

$1300

12-228-245

$1200

8866687

$931

13173752

$1299

2481421

$799

03508554

$1200

8866687


Overview

Tripp Lite's P022-015 Power Extension Cord allows you to connect to an existing power cable to extend its length an additional 15ft. Features a NEMA 5-15R receptacle and a NEMA 5-15P plug. Constructed of 18AWG wire, the cable is rated 10AMP, 120Volts.

Features

  • Extends a power cord an additional 15ft.
  • NEMA 5-15R to NEMA 5-15P
  • 18AWG x 3C, SJT, 10A, 120V

Package Includes

  • 15ft, 5-15P to 5-15R Power Extension Cord
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 15
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 NEMA 5-15P
Side B - Connector 1 NEMA 5-15R
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

No accessories are available for this model.

Similar Products


Support for P022-015
Do you own a
P022-015?

Get support for your product all in one place!


Find more products by tag:


Clear List