Model Number: P022-025

Standard Power Extension Cord, 10A, 18AWG (NEMA 5-15P to NEMA 5-15R), 25-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P022015-FRONT-L.jpg

 
  • 5-15P to 5-15R
  • Extends a power cord an additional 25ft.
  • 3 x 18AWG, 10A, 120V
$1799

8866688

$1432

B005KG3WJU

$1799

8866688

$1395

A6957692

$2100

12-228-246

$1366

13173761

$1599

2481423

$1199

03508556

$2499

P022-025


Overview

Tripp Lite's P022-025 Power Extension Cord allows you to connect to an existing power cable to extend its length an additional 25ft. Features a NEMA 5-15R receptacle and a NEMA 5-15P plug. Constructed of 18AWG wire, the cable is rated 10AMP, 120Volts.

Features

  • Extends a power cord an additional 25ft.
  • NEMA 5-15R to NEMA 5-15P
  • 18AWG x 3C, SJT, 10A, 120V

Package Includes

  • 25ft, 5-15P to 5-15R Power Extension Cord
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 25
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 NEMA 5-15P
Side B - Connector 1 NEMA 5-15R
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteStandard Power Extension Cord 10A 18AWG (NEMA 5-15P to NEMA 5-15R) 25-ft.
 
5.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (1)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 1 customer

Displaying review 1

Back to top

 
5.0

Great Cable

By Billy Ray Cyrus

from Undisclosed

Comments about Tripp Lite Standard Power Extension Cord 10A 18AWG (NEMA 5-15P to NEMA 5-15R) 25-ft.:

Best cable we've ever used. When we pull the plug out of the receptacle, the power to the device turns off automatically. We don't need to worry about unexpected power going to our device when the cable is unplugged! The black color blends well with room's interior, and gives it that office look. My kids love how the cable flexes, and they come up with unlimited creations when playing with it, even when plugged in.

Comment on this reviewHelp Icon


Accessories

No accessories are available for this model.

Similar Products


Support for P022-025
Do you own a
P022-025?

Get support for your product all in one place!


Find more products by tag:


Clear List