UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.43 m), Black
- Recommended for powering switches and other network devices
- BS 1363 plug connects to AC power; C19 plug connects to device's C20 inlet
- UK power cable is ideal replacement for worn-out or missing cord
- 8-ft. (2.43 m) length allows you greater freedom in placing devices away from outlet
- This product is covered by a Lifetime Limited Warranty (coverage details)
P052-008
Have a Question?
Features
Typical Applications
- Connect network devices like blade server chassis, switches, PDUs and UPS systems to a power outlet up to 2.4 m away in your data center
- Extend an existing power connection up to 2.4 m to more easily place a device or reach a power source in a rack
- Provide a high-quality replacement for a worn-out or missing power cord
Package Includes
- P052-008 UK Power Cable with BS 1363 Plug, 8-ft. (2.43 m), Black
Specifications
OVERVIEW
UPC Code | 037332141996 |
Device Compatibility | Server; Router; Network Switch; UPS; PDU |
Country/Region | UK |
INPUT
Maximum Input Amps | 13 |
Voltage Compatibility (VAC) | 250 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Wire Gauge (AWG) | 16 |
Cable Length (ft.) | 8 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 0.25 x 5.70 x 6.90 |
Shipping Weight (lbs.) | 0.90 |
CONNECTIONS
Side A - Connector 1 | BS1363 UK PLUG |
Side B - Connector 1 | IEC-320-C19 |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.