Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Laptop Power Adapter Cord, C14 to C5 Adapter - 2.5A, 100–250V, 18 AWG, 6 ft., Black

Model Number: P014-006


Laptop power cord adapter connects your notebook or laptop with a 3-slot C6 power inlet to an AC outlet.
  • Recommended for powering notebook computers and laptops with C6 inlets
  • 6 ft. length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing laptop adapter power cable
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

Laptop Power Adapter Cord Connects Notebook Computers to an AC Outlet
This C5 to C14 power cord is designed for connecting a notebook computer, laptop or other device with a three-slot C6 inlet to a UPS system, PDU or other C13 connector. The six-foot length allows you flexibility in placing equipment with respect to the power outlet.

Typical Applications

  • Connect a laptop or notebook computer to a PDU up to 6 ft. away in your workstation
  • Extend an existing power connection up to 6 ft. to more easily place a device or reach a power source
  • Provide a high-quality replacement for a worn-out or missing laptop power cord

Package Includes

  • P014-006 Laptop Power Adapter Cord, C14 to C5 Adapter - 6 ft., Black 
RoHS compliant

Specifications

OVERVIEW
UPC Code037332098757
Country/RegionNorth America
INPUT
Maximum Input Amps2.5
Cable Length (ft.)6
Voltage Compatibility (VAC)100-250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)12.80 x 8.90 x 0.50
Shipping Weight (lbs.)0.46
Wire Gauge (AWG)18
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C5
SPECIAL FEATURES
High VoltageYes
Heavy-DutyNo
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
PLC13BK | PDU Accessories PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
PLC13BL | PDU Accessories PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
PLC13RD | PDU Accessories PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.