Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

NEMA 5-15R to C14 Computer AC Power Cable - 10A, 125V, 18 AWG, 1 ft., Black


Computer AC power cable allows you to connect your PC or other device with a NEMA 5-15P plug to a PDU or UPS with a C13 power outlet.
  • Recommended for powering computers, printers and other peripherals
  • Adds 1 ft. to your existing power connection to provide flexibility in placing devices
  • NEMA 5-15R to C14 extension cord is ideal replacement for worn-out or missing cable
  • Can connect a C13 peripheral to a PC’s switched source to save energy and free up an outlet on your surge protector or PDU

View Full Product Details

Tripp Lite Part Number

P002-001-10A

$3.65 Avg. Price
Have a Question?
Contact Us

Features

Computer AC Power Cable Connects Computers, Monitors and Other Equipment
This computer AC power cable is designed for low-voltage data center, server room or home/office applications. This NEMA 5-15R to C14 cord converts a NEMA 5-15P plug into a C14 connector. You can use it to connect a computer, monitor, printer or other device with a NEMA 5-15P plug to a surge protector, UPS system or PDU with C13 power outlets. You can also connect your C13 printer or monitor to a switched source on your PC, allowing you to turn both devices on and off at the same time. The one-foot length helps reduce cable clutter.

Typical Applications

  • Connect devices like computers, printers and monitors to a PDU up to 1 ft. away in your workstation
  • Extend an existing power connection up to 1 ft. to more easily place a device or reach a power source
  • Provide a high-quality replacement for a worn-out or missing power cord
  • Power your monitor through a switched source on your PC to free up an outlet on your surge protector or PDU

Package Includes

  • P002-001-10A NEMA 5-15R to C14 Computer AC Power Cable, 1 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180377
Country/RegionNorth America
INPUT
Maximum Input Amps10
Cable Length (ft.)1
Voltage Compatibility (VAC)125
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)10.00 x 7.10 x 0.10
Shipping Weight (lbs.)0.22
Wire Gauge (AWG)18
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1NEMA 5-15R
SPECIAL FEATURES
High VoltageNo
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack

Resources & Downloads

support icon

Do you own a
P002-001-10A

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.