Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Extension Cord Y Splitter, NEMA 5-15P to 2x NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black

Model Number: P022-001-2


Extension cord splitter allows two devices with NEMA 5-15P plugs to share one AC power input cord and one NEMA 5-15R outlet.
  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • Recommended for powering dual computers, monitors or other compatible peripherals
  • Adds 1 ft. to your existing power connection to provide flexibility in placing devices
  • Ideal replacement for a worn-out or missing extension cord Y splitter
  • NEMA 5-15P plug connects to AC power; 5-15R ends connect to devices’ cords
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

Y-Style Power Cord Splitter Connects 2 Devices with 5-15P Plugs to One AC Outlet
This extension cable splitter allows two devices with NEMA 5-15P plugs to share one AC input cord and one NEMA 5-15R outlet. The AC power splitter features a 5-15P plug for connecting to an AC power source and two 5-15R ends for connecting to devices’ power cords. By connecting two devices to one outlet, the one-foot splitter frees up space in a PDU or surge protector and allows welcome flexibility in placing equipment with respect to the power outlet.
Dual IEC Cable Powers a Wide Variety of Essential Electronics
With this extension cord splitter, a single NEMA 5-15R outlet can power two devices, such as computers, monitors, printers, instrument amplifiers and other equipment compatible with a NEMA 5-15P plug. Ideal for areas where AC outlets are limited, such as rack cabinets, this extension cord Y splitter is compatible with Tripp Lite power and extension cords.

Typical Applications

  • Connect 2 devices like computers, monitors, scanners and printers to one power outlet up to 1 ft. away in your home office, work space or dorm room
  • Cut cable clutter by powering both monitors in a dual-monitor display mount with a single cord
  • Save space in a 0U vertical rack-mount PDU by plugging two rack devices into one outlet

Package Includes

  • P022-001-2 Extension Cord Y Splitter, 1 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138101
Country/RegionNorth America
INPUT
Maximum Input Amps10
Cable Length (ft.)1
Voltage Compatibility (VAC)120
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)10.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.37
Wire Gauge (AWG)18
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1(2) NEMA 5-15R
SPECIAL FEATURES
High VoltageNo
Heavy-DutyNo
Locking PlugNo
CERTIFICATIONS
CertificationsROHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.