Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks

Model Number: SRCTMTCVR750 New


Aisle Containment System keeps hot and cool air separated for better temperature control and equipment performance in hot aisle/cold aisle configurations.
  • Individual roof panel designed for extra-wide 750 mm rack enclosures
  • Fills gap between aisle containment system’s telescopic beams
  • Made from clear acrylic that allows light to enter from above
  • Magnetic filler panels with sealing gaskets help provide a semi-airtight barrier
  • Minor assembly required using the included hardware
  • 5-year limited warranty
HAVE A QUESTION?
Contact Us

Features

Individual Roof Panel Designed for Wide 750 mm Server Racks
This SmartRack® roof panel fills the gap between the Tripp Lite aisle containment system’s telescopic beams (SRCTMTTLBM, sold separately). It helps you freely populate a hot or cold aisle with server racks of different sizes, while still providing a thermally enclosed space. The clear acrylic panel lets light shine through, saving you the time and expense of installing additional lighting. Pre-drilled holes allow easy installation using the included hardware with easy modification if needed. Filler panels attach magnetically to fill the open space between the rack cabinet and the containment frame’s upper support beam. Rubber gaskets provide a tight seal that improves thermal efficiency in your rack cooling system.
Tripp Lite’s Aisle Containment System Manages Airflow for More Cooling Efficiency
Upon installation in your data center or server room, the modular, easy-to-assemble Aisle Containment System contains the air in a hot aisle or cold aisle, essentially creating a room within the aisle, while still keeping the aisle accessible. No costly contractor or HVAC specialist is required to install the system, which can be expanded or adapted to meet your needs. Assorted frame kits, beam kits, sliding double-door kits, roof panel kits and adapter riser panel kits (all sold separately) are necessary to assemble a hot or cold Aisle Containment System that accommodates the dimensions of your aisle and the rack enclosures within it.

Typical Applications

  • Provide a semi-airtight seal to prevent hot and cold air from mixing within a contained aisle in your data center or server room

Package Includes

  • Roof panel
  • (2) Magnetic filler panels, 750 mm
  • (4) M6 x 12 self-tapping screws
  • (4) M6 washers
  • (8) M4 x 10 screws
  • (4) Magnetic filler panel handles
  • Installation guide

System Requirements

  • SRCTMTTLBM Beam Kit
  • SRCTMTFRM Frame End Kit
  • SRCTMTSDD Sliding Double-Door Kit
  • SRCTMTR750SH or SRCTMTR750TL Adapter Riser Panels
RoHS compliant

Specifications

OVERVIEW
UPC Code03733221434
Component TypeRoof Panel With Riser
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)3.74 x 33.46 x 53.82
Rack Compatibility750 mm (Wide)
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

Aisle Containment System
  Model Number Description
SRCTMTCVR600 | Aisle Containment System SRCTMTCVR600 Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks
SRCTMTFRM | Aisle Containment System SRCTMTFRM Frame End Kit for Hot/Cold Aisle Containment System
SRCTMTR600SH | Aisle Containment System SRCTMTR600SH Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2
SRCTMTR600TL | Aisle Containment System SRCTMTR600TL Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2
SRCTMTR750SH | Aisle Containment System SRCTMTR750SH Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2
SRCTMTR750TL | Aisle Containment System SRCTMTR750TL Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2
SRCTMTSDD | Aisle Containment System SRCTMTSDD Sliding Double-Door Kit for Hot/Cold Aisle Containment System
SRCTMTTLBM | Aisle Containment System SRCTMTTLBM Telescopic Beam Kit for Hot/Cold Aisle Containment System
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.