Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed


  • Safely routes cables to eliminate cable stress
  • Can be installed parallel or perpendicular to an enclosure
  • Cable ladder is 12" wide
  • Ships in two convenient 5 ft sections for easy shipping, storage and assembly
  • Toolless assembly and mounting to enclosures
  • Organizes cables outside of SmartRack enclosure or Open Frame Rack
  • Grounding stud provided to allow tie-in to the enclosure and facility ground
  • Must be connected to SRCABLETRAY when used with Enclosures or SRLADDERATTACH for Open Rack installations
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCABLELADDER

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCABLELADDER helps eliminate cable stress by organizing cables outside of the SmartRack Enclosure or Open Frame Rack. The cable ladder is 12" wide and 10-ft high. It ships in two convenient 5-ft sections for easy shipping, storage and assembly. The SRCABLELADDER can be installed parallel or perpendicular to an enclosure. A grounding stud is provided to allow tie-in to the enclosure and facility ground. Toolless assembly and mounting on the SmartRack enclosure's top panel allows the cables to be safely routed overhead but must be connected to SRCABLETRAY. For Open Frame Rack installation the SRLADDERATTACH is needed.

Features

  • Tripp Lite's SmartRack SRCABLELADDER helps eliminate cable stress by organizing cables outside of the SmartRack Enclosure or Open Frame Rack
  • Safely routes cables overhead to and from enclosures
  • The cable ladder is 12" wide and 10-ft high
  • Ships in two convenient 5-ft sections for easy shipping, storage and assembly
  • Can be installed parallel or perpendicular to an enclosure
  • A grounding stud is provided to allow tie-in to the enclosure and facility ground

Package Includes

  • SRCABLELADDER
  • Mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143198
PHYSICAL
Shipping Dimensions (hwd / in.)3.20 x 12.80 x 61.00
Shipping Weight (lbs.)13.00
Unit Dimensions (hwd / in.)1.5 x 12 x 118
Unit Weight (lbs.)18
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

Cable Management

  Model Number Description
SRCABLETRAY | Cable Management SRCABLETRAY SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation
SRL90BEND12 | Cable Management SRL90BEND12 Cable Ladder Runway E-Bend - 90 Degrees, 12 in. Width
SRLADDERATTACH | Cable Management SRLADDERATTACH SmartRack Hardware Kit - Connects SRCABLELADDER to a wall or Open Frame Rack
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.