Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

SmartRack 1U Horizontal Cable Manager - Finger duct with cover

Part Number:  SRCABLEDUCT1U

  • 1U 19-inch Horizontal Cable Manager -finger duct with cover
  • Helps eliminate cable stress
  • Organizes cables within SmartRack enclosure or open rack
  • Required mounting hardware included
  • Cold rolled steel with black finish
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCABLEDUCT1U helps eliminate cable stress for your rack enclosure cabinet. The 1U 19-inch horizontal cable manager (finger duct with cover) organizes cables within the SmartRack enclosure or open rack. Required mounting hardware is included.

Features

  • 1U 19-inch horizontal cable manager (finger duct with cover) helps eliminate cable stress for your rack enclosure cabinet
  • Organizes cables within the SmartRack enclosure or open rack
  • Required mounting hardware is included

Package Includes

  • 1U 19 inch Horizontal Cable Manager -finger duct with cover, mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142962
Accessory TypeCable Management Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)2.00 x 4.00 x 19.40
Shipping Weight (lbs.)1.50
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Weight (lbs.)1.3
Cable Manager Form FactorHorizontal
FEATURES & SPECIFICATIONS
IP68 Rated  No
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.