SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting
- Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
- Split into two 3-ft. (0.91 m) section to allow for multiple installation options
- Helps eliminate cable stress
- Organizes cables within SmartRack enclosure or open rack
- Toolless button mounts
- Cold rolled steel with black finish
- 5-year limited warranty
SRCABLEDUCTVRT
Have a Question?
Overview
Features
- Tripp Lite's SmartRack SRCABLEDUCTVRT helps eliminate cable stress by organizing the cables within the SmartRack enclosure or open rack cabinet
- The vertical cable manager (finger duct with cover) is 6-ft. (1.83 m) high and split into two 3-ft. (0.91 m) sections to allow for multiple installation options
- Offers toolless button mounting
Specifications
OVERVIEW
UPC Code | 037332140685 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.56 x 5.51 x 34.35 |
Shipping Weight (lbs.) | 4.55 |
Unit Dimensions (hwd / in.) | 33.96 x 1.91 x 2.47 |
Unit Weight (lbs.) | 4 |
Cable Manager Form Factor | Vertical |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Design Resources
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.