SUPDM710HW - UPS Accessory - Hardwire PDU Module
- Converts compatible SmartOnline high-voltage UPS systems to a totally hardwired solution
- For use with SU10000RT3U and SU8000RT3U UPS Systems
- Hardwired input/output connections
- Easy quick-connect terminal block installation
- 2-year limited warranty
SUPDM710HW
Have a Question?
Overview
Features
- Converts the output of Tripp Lite SmartOnline SU8000RT3U and SU10000RT3U to a totally hardwired solution
- Easy quick-connect terminal blocks allow installation in minutes
- Can accept input voltages of 200-240 VAC
- Hardwire input/output connections
Specifications
OVERVIEW
UPC Code | 037332127167 |
INPUT
Nominal Input Voltage(s) Supported | 208V AC; 240V AC |
Input Connection Type | Hardwire |
Voltage Compatibility (VAC) | 208; 240 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | Hardwire |
Output Nominal Voltage | 200-240v |
PHYSICAL
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 8.30 x 9.30 x 12.80 |
Shipping Weight (lbs.) | 6.80 |
Unit Dimensions (hwd / in.) | 5.25 x 7.5 x 5.25 |
Unit Weight (lbs.) | 3.8 |
STANDARDS & COMPLIANCE
Certifications | Tested to UL1778 (USA), CSA (Canada), RoHS compliant |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.