Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SUPDMB568HW - UPS Accessory - Hardwire PDU Module


  • Converts compatible SmartOnline Hot-Swappable Modular UPS systems to hardwire input and output
  • For use with input voltages of 120/208 or 120/240 VAC split-phase power
  • Convenient quick-disconnect terminal block allows installation in minutes
  • Manual bypass switch eliminates equipment downtime
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SUPDMB568HW

Extended Warranty Options
Have a Question?
Contact Us

Overview

The SUPDMB568HW hardwire input/output PDU module converts compatible SmartOnline Hot-Swappable Modular UPS Systems (models SU5000RT4U, SU6000RT4U, and SU8000RT4U) to a totally hardwired solution. Easy quick-connect terminal block allows installation of hardwire distribution module in minutes. Can accept input voltages of 120/208 or 120/240 VAC split-phase power. Detachable hardwire module with manual bypass switch allows for effortless UPS maintenance without the need to power down connected loads and re-wire input/output connections.

Features

  • Converts compatible SmartOnline Hot-Swappable Modular UPS Systems (models SU5000RT4U, SU6000RT4U, and SU8000RT4U) to a totally hardwired solution
  • Easy quick-connect terminal block allows installation of hardwire distribution module in minutes
  • Can accept input voltages of 120/208 or 120/240 VAC split-phase power
  • Detachable hardwire module with manual bypass switch allows for effortless UPS maintenance without the need to power down connected loads and re-wire input/output connections

System Requirements

  • Use with SU5000RT4U, SU6000RT4U, and SU8000RT4U split-phase SmartOnline Hot-Swappable Modular UPS Systems

Package Includes

  • SUPDMB568HW hardwire PDU
  • Mounting Hardware
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144072
Accessory TypePDU Module
Accessory ClassUPS Accessories
INPUT
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC
Input Connection TypeSplit-phase hardwire (4-wire)
Voltage Compatibility (VAC)100-140
OUTPUT
Frequency Compatibility50 / 60 Hz
Output ReceptaclesHardwire
Output Nominal Voltage120/208, 120/240
PHYSICAL
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)8.90 x 9.40 x 19.50
Shipping Weight (lbs.)8.80
Unit Dimensions (hwd / in.)6 x 17.5 x 6.75
Unit Weight (lbs.)11.7
FEATURES & SPECIFICATIONS
IP68 Rated  No
STANDARDS & COMPLIANCE
CertificationsTested to UL1778 (USA), CSA (Canada), RoHS compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the SUPDMB568HW model support page.

Services

Extended Warranty

Part Number Description
WEXT1D Extended Warranty and Technical Support for Select Tripp Lite Products – Isolation Transformers; KVM; PDU; Inverters; UPS Systems
WEXT2D Extended Warranty and Technical Support for Select Tripp Lite Products – Isolation Transformers; KVM Switches; PDUs; Power Inverters; UPS Systems
WEXT3D Extended Warranty and Technical Support Select Tripp Lite Products – Isolation Transformers; KVM Switches; PDUs; Power Inverters; UPS Systems

Documents & Downloads

support icon

Do you own a
SUPDMB568HW

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.