SUPDMB710HW - UPS Accessory - Hardwire PDU Module
Model Number: SUPDMB710HW
- Converts compatible SmartOnline Hot-Swappable Modular UPS systems to hardwire input and output
- For use with SU10000RT3U and SU8000RT3U UPS Systems
- Easy quick-connect terminal block installation
- Manual bypass switch supports hot-swap UPS power module replacement
- 2-year limited warranty
Overview
Features
- Converts compatible SmartOnline Hot-Swappable Modular UPS Systems (models SU10000RT3U and SU8000RT3U) to a totally hardwired solution
- Easy quick-connect terminal block allows installation of hardwire distribution module in minutes
- Can accept input voltages of 208 or 240 VAC single phase power
- Detachable hardwire module with manual bypass switch allows for effortless UPS maintenance without the need to power down connected loads and re-wire input/output connections
System Requirements
- Use with SU10000RT3U and SU8000RT3U SmartOnline Hot-Swappable Modular UPS Systems
Package Includes
- Hardwire PDU with Bypass Switch
- Mounting Hardware
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332136237 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | Hardwire |
Output Nominal Voltage | 208/240V |
INPUT
Nominal Input Voltage(s) Supported | 208V AC; 240V AC |
Input Connection Type | Hardwire |
Voltage Compatibility (VAC) | 208; 240 |
PHYSICAL
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 10.60 x 7.80 x 9.10 |
Shipping Weight (lbs.) | 9.80 |
Unit Dimensions (hwd / in.) | 5.25 x 7.5 x 6.5 |
Unit Weight (lbs.) | 4.6 |
CERTIFICATIONS
Certifications | Tested to UL1778 (USA), CSA (Canada), RoHS compliant |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.