Product Status Current Model Number: ETN-ENC422442S
Eaton Paramount 42U Server Rack Enclosure - 42 in. Depth, Doors Included, No Side Panels, TAA
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
Create a Support Ticket
For immediate assistance, call 800‐356‐5737.
Register your product
Documents & Downloads
Documentation
Design Resources
Product Warranty
Product Warranty Period (Worldwide)
Questions & Answers
Parts & Accessories
Accessories
Model Number | Description | |
---|---|---|
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces | |
SR1UPANEL200 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces | |
SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
SRSHELF4PSLVENT | SmartRack Sliding Steel Rack Shelf - 1U, Vented, 28.3 in. Deep, Holds up to 50 lb. (23 kg) |