Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Product Status Current Model Number: N28F-20M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 20M (65.61 ft.)

Warranty

Your product is still covered under warranty if it was purchased after 11/27/2019.

1-year limited warranty

Create a Support Ticket

Create a Support Ticket

Register your product

Register your N28F-20M-AQ for warranty

Purchase a replacement

Check Prices

Go to Product Page

Need Help?
Contact Us

Resources & Downloads

Documentation

Product Warranty

Product Warranty Period (Worldwide)

1-YEAR LIMITED WARRANTY

Tripp Lite warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 1 year from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Tripp Lite will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Tripp Lite's breach of its limited warranty.

Tripp Lite's Return Policy

Proof of Warranty Coverage

You must provide proof that the product is covered under warranty. This can be confirmed by the product's serial number or with proof of purchase in the form of an invoice or receipt from a Tripp Lite authorized dealer. If required, please include the proof of purchase invoice with your return. Warranties on Tripp Lite products begin on the date of your product purchase. Warranty coverage varies by product line. Specific warranty duration is outlined in the owner's manual that accompanies each unit.

Shipping Returns

You are responsible for all transportation, insurance, duties and other similar charges for returned products. Please use caution; shipping damages resulting from improper packaging will be your responsibility. We recommend using a reliable parcel or freight carrier who is capable of providing tracking information and proof of delivery. The proof of purchase, if required, and your RMA number must be inserted in the shipping carton before the carton is sealed.

Repair or Replacement

Tripp Lite will repair or replace the product at Tripp Lite's option and ship the repaired or replaced product back to you at no charge.

Products not accompanied by a valid RMA number will not be accepted. The RMA number must be enclosed with your product or be clearly visible on the outside of the packaging.

Request Return Authorization (RMA)

A Return Merchandise Authorization (RMA) number is required for all products returned to Tripp Lite for replacement under warranty. You should first consult with Tripp Lite Customer Service (for returns within North America) or International Service (for returns outside of North America) before requesting an RMA number to eliminate any unnecessary returns. You can start the process by clicking on the contact technical support button below. Once eligibility has been determined, the RMA number along with shipping instructions will be emailed to you. RMA numbers are valid for 14 days from the date of issuance. Products will only be accepted for return if a valid RMA number is clearly marked on the outside of the package. Tripp Lite does not accept product returns that are not under warranty. If you bought the wrong Tripp Lite product and want to return it, please do so at the place of purchase. Returns will be authorized in accordance with the following policies.

Request an RMA Number Now

Parts & Accessories

Fiber Network Cables

  Model Number Description
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3.28 ft.) N844-01M-12-P N844-01M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3.28 ft.)
MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 1M (3.28 ft.) N844-01M-8LC-PT N844-01M-8LC-PT MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 1M (3.28 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6.56 ft.) N844-02M-12-P N844-02M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6.56 ft.)
MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6.56 ft.) N844-02M-8LC-P N844-02M-8LC-P MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6.56 ft.)
MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 2M (6.56 ft.) N844-02M-8LC-PT N844-02M-8LC-PT MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 2M (6.56 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (9.84 ft.) N844-03M-12-P N844-03M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (9.84 ft.)
MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (9.84 ft.) N844-03M-8LC-P N844-03M-8LC-P MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (9.84 ft.)
MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 3M (9.84 ft.) N844-03M-8LC-PT N844-03M-8LC-PT MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 3M (9.84 ft.)
MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16.4 ft.) N844-05M-12-P N844-05M-12-P MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16.4 ft.)
MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16.4 ft.) N844-05M-8LC-P N844-05M-8LC-P MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16.4 ft.)
MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 5M (16.4 ft.) N844-05M-8LC-PT N844-05M-8LC-PT MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 5M (16.4 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (32.8 ft.) N844-10M-12-P N844-10M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (32.8 ft.)
MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female N844-LOOP-12F N844-LOOP-12F MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female

Network Cables & Adapters

  Model Number Description
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3.28 ft.) N844-01M-12-P N844-01M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3.28 ft.)
MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 1M (3.28 ft.) N844-01M-8LC-PT N844-01M-8LC-PT MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 1M (3.28 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6.56 ft.) N844-02M-12-P N844-02M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6.56 ft.)
MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6.56 ft.) N844-02M-8LC-P N844-02M-8LC-P MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6.56 ft.)
MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 2M (6.56 ft.) N844-02M-8LC-PT N844-02M-8LC-PT MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 2M (6.56 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (9.84 ft.) N844-03M-12-P N844-03M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (9.84 ft.)
MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (9.84 ft.) N844-03M-8LC-P N844-03M-8LC-P MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (9.84 ft.)
MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 3M (9.84 ft.) N844-03M-8LC-PT N844-03M-8LC-PT MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 3M (9.84 ft.)
MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16.4 ft.) N844-05M-12-P N844-05M-12-P MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16.4 ft.)
MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16.4 ft.) N844-05M-8LC-P N844-05M-8LC-P MTP/MPO Fan-Out Cable, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16.4 ft.)
MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 5M (16.4 ft.) N844-05M-8LC-PT N844-05M-8LC-PT MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 5M (16.4 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (32.8 ft.) N844-10M-12-P N844-10M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (32.8 ft.)
MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female N844-LOOP-12F N844-LOOP-12F MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.