Product Status Current Model Number: N858-11M-3X8-MG
MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 11M (36.08 ft.)

Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
Register your product
Register your N858-11M-3X8-MG for warranty
Purchase a replacement
Resources & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
This product is covered by a Lifetime Limited Warranty (coverage details)Tripp Lite's Return Policy
Proof of Warranty Coverage
You must provide proof that the product is covered under warranty. This can be confirmed by the product's serial number or with proof of purchase in the form of an invoice or receipt from a Tripp Lite authorized dealer. If required, please include the proof of purchase invoice with your return. Warranties on Tripp Lite products begin on the date of your product purchase. Warranty coverage varies by product line. Specific warranty duration is outlined in the owner's manual that accompanies each unit.
Shipping Returns
You are responsible for all transportation, insurance, duties and other similar charges for returned products. Please use caution; shipping damages resulting from improper packaging will be your responsibility. We recommend using a reliable parcel or freight carrier who is capable of providing tracking information and proof of delivery. The proof of purchase, if required, and your RMA number must be inserted in the shipping carton before the carton is sealed.
Repair or Replacement
Tripp Lite will repair or replace the product at Tripp Lite's option and ship the repaired or replaced product back to you at no charge.
Products not accompanied by a valid RMA number will not be accepted. The RMA number must be enclosed with your product or be clearly visible on the outside of the packaging.
Request Return Authorization (RMA)
A Return Merchandise Authorization (RMA) number is required for all products returned to Tripp Lite for replacement under warranty. You should first consult with Tripp Lite Customer Service (for returns within North America) or International Service (for returns outside of North America) before requesting an RMA number to eliminate any unnecessary returns. You can start the process by clicking on the contact technical support button below. Once eligibility has been determined, the RMA number along with shipping instructions will be emailed to you. RMA numbers are valid for 14 days from the date of issuance. Products will only be accepted for return if a valid RMA number is clearly marked on the outside of the package. Tripp Lite does not accept product returns that are not under warranty. If you bought the wrong Tripp Lite product and want to return it, please do so at the place of purchase. Returns will be authorized in accordance with the following policies.
Parts & Accessories
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N482-01U | High Density Fiber Enclosure Panel, 1U, 5-Cassette Capacity |
![]() |
N482-02U | High Density Fiber Enclosure Panel, 2U, 14-Cassette Capacity |
![]() |
N482-12M12-X2 | 40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO ( Female ) |
![]() |
N482-1M24-LC12 | 100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC |
![]() |
N482-2M12-LC12 | 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC |
![]() |
N482-2M24-6M12 | 100Gb/120Gb to 40Gb Breakout Cassette - (x2) 24-Fiber MTP/MPO ( Male with Pins ) to (x6) 12-Fiber OM4 MTP/MPO ( Male with Pins ) |
![]() |
N482-3M8-LC12 | 40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb (x3) 8-Fiber OM4 MTP/MPO (Male with Pins) to (x12) LC Duplex, Type-B Polarity |
![]() |
N482-3M8L12-B | 40/100Gb OM4 Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber OM4 MTP/MPO to (x12) LC Duplex |
![]() |
N482-3M8L12S-B | 40/100Gb Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber Singlemode MTP/MPO to (x12) LC Duplex 8.3/125 |
![]() |
N482-6M24-6M24 | 100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female ) |
![]() |
N484-00U | High Density Copper / Fiber Cassette Sleeve, 0U, 1-Cassette Capacity |
![]() |
N484-01U | High Density Copper / Fiber Enclosure Panel, 1U, 4-Cassette Capacity |
![]() |
N484-12LC | 10GbE Pass-Through Cassette - (x12) LC Duplex |
![]() |
N484-12M12 | 40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female ) |
![]() |
N484-12M24 | 100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female ) |
![]() |
N484-1M24-LC12 | 100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex |
![]() |
N484-2M12-LC12 | 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex |
![]() |
N484-2M24-6M12 | 100Gb/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO (Male with Pins) to (x6) 12-Fiber MTP/MPO (Male with Pins) |
![]() |
N484-3M8-LC12 | 40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO to (x12) LC Duplex, Type-B Polarity |
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.