Product Status Current Model Number: S3M100KXD
SmartOnline S3MX Series 3-Phase 380/400/415V 100kVA 90kW On-Line Double-Conversion UPS, Parallel for Capacity and Redundancy, Single & Dual AC Input

Warranty
Your product is still covered under warranty if it was purchased after 4/14/2019.
Create a Support Ticket
Register your product
Register your S3M100KXD for warranty
Owner's manuals
Owner's Manual for SmartOnline® S3MX 3-Phase UPS Systems (Multi-language)
PowerAlert Device Manager (PADM) 20.0.0 Command Line Interface User's Guide (English)
How to order
Product Warranty
Product Warranty Period (U.S. & Canada)
2-YEAR LIMITED WARRANTY
Tripp Lite warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 2 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Tripp Lite will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Tripp Lite's breach of its limited warranty.
Replacement UPS Batteries
This UPS system does not support the addition of external battery packs.
Tripp Lite's Return Policy
Proof of Warranty Coverage
You must provide proof that the product is covered under warranty. This can be confirmed by the product's serial number or with proof of purchase in the form of an invoice or receipt from a Tripp Lite authorized dealer. If required, please include the proof of purchase invoice with your return. Warranties on Tripp Lite products begin on the date of your product purchase. Warranty coverage varies by product line. Specific warranty duration is outlined in the owner's manual that accompanies each unit.
Shipping Returns
You are responsible for all transportation, insurance, duties and other similar charges for returned products. Please use caution; shipping damages resulting from improper packaging will be your responsibility. We recommend using a reliable parcel or freight carrier who is capable of providing tracking information and proof of delivery. The proof of purchase, if required, and your RMA number must be inserted in the shipping carton before the carton is sealed.
Repair or Replacement
Tripp Lite will repair or replace the product at Tripp Lite's option and ship the repaired or replaced product back to you at no charge.
Products not accompanied by a valid RMA number will not be accepted. The RMA number must be enclosed with your product or be clearly visible on the outside of the packaging.
Request Return Authorization (RMA)
A Return Merchandise Authorization (RMA) number is required for all products returned to Tripp Lite for replacement under warranty. You should first consult with Tripp Lite Customer Service (for returns within North America) or International Service (for returns outside of North America) before requesting an RMA number to eliminate any unnecessary returns. You can start the process by clicking on the contact technical support button below. Once eligibility has been determined, the RMA number along with shipping instructions will be emailed to you. RMA numbers are valid for 14 days from the date of issuance. Products will only be accepted for return if a valid RMA number is clearly marked on the outside of the package. Tripp Lite does not accept product returns that are not under warranty. If you bought the wrong Tripp Lite product and want to return it, please do so at the place of purchase. Returns will be authorized in accordance with the following policies.
Parts & Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP480V100 | External UPS Battery Pack, 40 100Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V100-NIB | External UPS Battery Pack, 40 100Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V200 | External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V200) |
![]() |
BP480V300 | External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V300) |
![]() |
BP480V40 | External UPS Battery Pack, 40 40Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V40-NIB | External UPS Battery Pack, 40 40Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V65 | External UPS Battery Pack, 40 65Ah Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
![]() |
BP480V65-NIB | External UPS Battery Pack, 40 65Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
MODBUSCARDSV | Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems |
![]() |
RELAYCARDSV | Programmable Relay I/O Card for Tripp Lite SVTX, SVX, S3MX and SV UPS Systems |
![]() |
WEBCARDLX | Web Management Accessory Card |
Environmental Sensors
Model Number | Description | |
---|---|---|
![]() |
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature |
![]() |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs |
![]() |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.