Part Number: SPIKECUBE
- 1 outlet / direct plug-in
- 600 joule rating
- Diagnostic LEDs
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $5,000 Ultimate Lifetime Insurance
Overview
The SPIKECUBE Surge Suppressor is a direct plug-in suppressor providing protection on one AC outlet. Its small size makes it ideal for protecting laptop computers, projectors and other portable electronics. A green "Protected" and red "Grounded" LED illuminates to indicate that adequate surge suppression is available. The unit has 600 joules of surge energy absorption.
Features
- 1 outlet; direct plug-in
- Surge energy absorption: 600 joules; 6,500 amps
- Diagnostic LEDs indicate protection present (green) and ground present (red)
- $5,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332010643 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Length Details | Direct Plug-In |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 36000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (1) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (1) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Protected (green) & Grounded (red) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 600 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400, 500, 500 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Form Factors Supported | Direct plug in suppressor supports wall-mounting directly into AC receptacle |
Housing Color | Light Gray |
Mounting Holes or Slots | No |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 6.50 x 4.00 x 2.00 |
Shipping Weight (lbs.) | 0.23 |
Unit Dimensions (hwd / in.) | 2.500 x 1.900 x 1.800 |
Unit Weight (lbs.) | .100 |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $5,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images