Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$22.06 Avg. Price
  • 2 outlets/Direct plug-in
  • 1050 joule rating
  • Retractable plug
  • Single line Ethernet or modem/fax surge protection

Overview

The portable TRAVELER100BT surge suppressor offers complete AC and Ethernet or phone line surge suppression for laptops, electronic notepads, personal organizers and other portable electronic devices. Compact portable housing weighing less than four ounces neatly fits into laptop travel cases. Retractable plug prevents scratching of expensive portable electronics. Set of RJ45 Ethernet or telephone line suppression jacks protect network lines or dialup and DSL modem lines. TRAVELER100BT offers two total outlets in a space-saving direct plug-in format and diagnostic LEDs to warn of wiring problems and suppressor damage.

Features

  • 1050 joules AC surge suppression shields equipment from the strongest surges and line noise
  • 2 AC outlets with room for 2 transformer plugs without blocking outlets covers computer and one peripheral
  • Ethernet or phone line surge suppression protects network lines or dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ45 jacks, 2 wire, 1 line, includes 6 ft phone cable)
  • Exceeds IEEE 587 category A & B surge suppression specifications
  • Extra-small portable housing weighing less than 4 ounces neatly fits into laptop travel cases - retractable input plug prevents scratching of laptops and other devices
  • Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
  • Diagnostic LEDs confirm outlet grounding and surge suppression status
  • UL1449 Rated (330V all modes), UL1363 (Power Tap), UL497A (Communications), Meets FCC part 68 rules, cUL (Canada)
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • TRAVELER100BT Surge Suppressor
  • 6-ft. telephone cord
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332123336
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect plug-in
Voltage Compatibility (VAC)120
Maximum Surge Amps30000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(2) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsTwo built-in LEDs confirm suppressor "protection present" (green) and outlet "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1050
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating400V - UL Verified
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Network (Ethernet) ProtectionYes
Telephone/DSL ProtectionYes
PHYSICAL
Material of ConstructionPlastic
Form Factors SupportedDirect plug-in connection enables mounting to any AC wall receptacle
Housing ColorBlack
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)4.90 x 2.00 x 4.00
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)3.500 x 2.500 x 1.750
Unit Weight (lbs.)0.3
COMMUNICATIONS
Network Compatibility100 Mbps (Fast Ethernet)
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.