Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Protect It! 2-Outlet Portable Surge Protector, Direct Plug-In, 1050 Joules, Fax/Modem Protection

Model Number: TRAVELER


  • 2 outlets/Direct plug-in
  • 1050 joule rating
  • Retractable plug
  • Modem/fax surge protection
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's portable TRAVELER surge suppressor offers complete AC and phone line surge suppression for laptops, electronic notepads, personal organizers and other portable electronic devices. Compact portable housing weighing less than 4 ounces neatly fits into laptop travel cases. Retractable plug prevents scratching of expensive portable electronics. Set of RJ11 telephone line suppression jacks protect dialup and DSL modem lines. TRAVELER offers 2 total outlets in a space saving direct plug-in format and diagnostic LEDs to warn of wiring problems and suppressor damage. $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

PLUG/OUTLETS: Input: NEMA5-15P/Output: 2 NEMA5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Direct plug-in suppressor hangs off of standard wall socket
SUPPRESSION: AC: 140V RMS Clamping/1050 joules/330V UL1449 Let-through Rating
PHONE: Single telephone line surge suppression (RJ11 jacks, 2 wire, 1 line)

Features

  • 1050 joules AC surge suppression shields equipment from the strongest surges and line noise
  • 2 AC outlets with room for 2 transformer plugs without blocking outlets covers computer and one peripheral
  • Phone line surge suppression protects both dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ11 jacks, 2 wire, 1 line, includes 6 ft phone cable)
  • Exceeds IEEE 587 category A & B surge suppression specifications
  • Extra-small portable housing weighing less than 4 ounces neatly fits into laptop travel cases - retractable input plug prevents scratching of laptops and other devices
  • Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
  • Diagnostic LEDs confirm outlet grounding and surge suppression status
  • UL1449 Rated (330V all modes), UL1363 (Power Tap), UL497A (Communications), Meets FCC part 68 rules, cUL (Canada)
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • TRAVELER Surge Suppressor
  • 6-ft. telephone cord
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332116185
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(2) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect plug-in
Voltage Compatibility (VAC)120
Maximum Surge Amps30000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsTwo built-in LEDs confirm suppressor "protection present" (green) and outlet "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1050
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating400V - UL Verified
Automatic Shut-Off  No
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Form Factors SupportedDirect plug-in connection enables mounting to any AC wall receptacle
Integrated Keyhole Mounting SlotsNo
Material of ConstructionPlastic
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)4.00 x 4.00 x 2.00
Shipping Weight (lbs.)0.42
Unit Dimensions (hwd / in.)3.5 x 2.5 x 1.75
Unit Weight (lbs.)0.3
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449
NOM (Mexico)NOM
UL1363 (Power Tap)UL1363
UL497A (Communications)UL497A
FCC Part 68 (Communications)FCC Part 68
CanadacUL
Industry Canada (Communications)Industry Canada
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the TRAVELER model support page.

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.