Isobar 6-Outlet Under-Monitor Surge Protector, 8 ft. (2.43 m) Cord, 3150 Joules, 2 USB Ports, Diagnostic LEDs, Tel/Fax/Modem
Premium protection for home/office computer and peripherals against dangerous power surges, spikes and line noise. Low-profile design installs beneath your computer monitor for arm’s-length control over connected devices.
- 6 NEMA 5-15R surge-protected rear outlets
- Network-grade 3150-joule surge protection rating
- Low-profile design fits beneath monitor or laptop
- Fax/telephone line/modem surge protection
- 8-ft. (2.43 m) AC power cord with NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $100,000 Ultimate Lifetime Insurance
Features
- Protects your home/office computer and its peripherals against even the strongest surges and spikes
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Blocks disruptive EMI/RFI line noise up to 80 dB that can cause equipment damage or data loss
- Exceeds IEEE 587 Category A and B surge suppression specifications
- RJ11 jacks protect fax, phone and modem signals
- 6 NEMA 5-15R AC outlets accept most computers, printers, routers and other peripherals
- Front-panel master button provides one-touch control over most connected equipment
- 4 outlets controlled individually via separate front-panel buttons
- 1 outlet stays on 24/7 for equipment that requires constant power, such as router or modem
- Deliver up to 2.1A for charging smartphones, tablets and other mobile devices
- On/off controlled by front-panel master button
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LEDs confirm power, protection and line fault status at a glance
- Conforms to current UL 1449 3rd Edition safety standards
- 8-ft. (2.43 m) AC power cord with NEMA 5-15P plug reaches nearby outlets
- Low-profile design fits beneath monitor or laptop for convenient control at arm's length
- Included mat rests on top of unit to protect surface finish
- $100,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332010681 |
Product Type | Surge Protector |
Charging Form Factor | Strip |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 84000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (3) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Includes 5 front panel switches - MASTER SWITCH controls all output receptacles (except the one marked "unswitched"), INDIVIDUAL OUTLET switches control 4 individual output receptacles |
Diagnostic LED Details | PROTECTION PRESENT (green), GROUNDED (red), LOW OK (yellow) , MASTER(green), MONITOR, PRINTER, AUX1 AND AUX2(blue) |
CHARGING
Number of Charging Ports | 2 |
Total Charging Watts | 10.5 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports / Amps | (2) 2.1A |
Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3150 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
AC Suppression Surge Current Rating | 132,000 amps |
AC Suppression Components Used | Metal oxide varistors, toroidal balanced chokes and VHF capacitors |
Safe Thermal Fusing | Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences |
UL1449 Let Through Rating | 330 L-G, 400 L-N, 400 N-G |
IEEE587 Cat. A Ringwave Let-Through | Less than 35 volts |
EMI / RFI Filtering | 40-80 dB |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Form Factors Supported | Supports under monitor placement as a power control center for an entire PC system with peripherals |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.25 x 11.80 x 12.50 |
Shipping Weight (lbs.) | 3.60 |
Unit Dimensions (hwd / in.) | 1.7 X 12.5 X 9.53 |
Unit Weight (lbs.) | 3.88 |
FEATURES & SPECIFICATIONS
GaN Technology | No |
STANDARDS & COMPLIANCE
Industry Canada (Communications) | Industry Canada |
Product Certifications | CAN/CSA-C22.2 No. 21 (Canada); CAN/CSA-C22.2 No. 269.3 (Canada); cUL Listed; UL 1283; UL 1449; UL 497A; UL 1363; UL Listed |
Product Compliance | FCC Part 68; RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
More Q&As may be available on the MT6PLUS model support page.
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
M100-003-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-004COIL-BK | USB-A to Lightning Sync/Charge Coiled Cable, MFi Certified - Black, M/M, USB 2.0, 4 ft. (1.22 m) |
![]() |
M100-006-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m) |
![]() |
M100-006-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) |
![]() |
M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m) |
![]() |
U038-006 | USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) |
![]() |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images