Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

TouchMaster 6-Outlet Under-Monitor Surge Protector, 6-ft. Cord, 1440 Joules, Tel/Modem Protection

Model Number: TMC-6


  • 6 outlets / 6-ft. cord
  • 1440 joule rating
  • Tel/modem surge protection
  • Individual switches
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's TOUCHMASTER COMPACT surge suppressor offers complete AC and phone line surge suppression for comprehensive protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Heavy grade AC surge suppression shields connected equipment from damage and performance problems due to transient surges. RJ11 telephone line suppression jacks protect dialup and DSL modem lines, fax machines, cordless phones and more. TOUCHMASTER COMPACT offers 6 total outlets, 6 foot cord and LEDs to warn of power and wiring problems. Heavy grade AC suppression rated at 1440 joules shields equipment from surges and line noise. Attractive, slim design is perfect for use under desktop computer monitors or notebook computers. Individual switches offer power control over connected equipment. $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

PLUG/OUTLETS: Input: NEMA5-15P/Output: 6 NEMA5-15R/6-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Slim, compact design perfect for use under desktop monitors and notebook computers
SUPPRESSION: AC: 150V RMS Clamping/1440 joules/400V UL1449 3rd Edition

Features

  • 6 outlets
  • 6-ft. cord with space-saving right-angle plug
  • Built-in RJ11 jacks prevent surges from damaging your modem/fax equipment; 6-ft. telephone cord included
  • Surge suppression rating: 1440 joules
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker
  • Diagnostic LEDs confirm suppressor "protection present" (green), "grounded" (red) status and "power on" (green)
  • Always-on outlet provides power for equipment you always need on, even when the "master" switch is off
  • Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Allows for the computer to be controlled by the "master" switch and other outlets to be controlled either the "master" switch or corresponding switch on the front panel
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TOUCHMASTER COMPACT surge suppressor
  • 6-ft. phone cord
  • Instruction manual and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119117
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(3) Yes
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps84000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugYes
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesIncludes 5 front panel AC power switches. 4 switches control individual outlets and 1 serves as a main power switch that controls all but the one marked "unswitched" on the back panel
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1440
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating400V - UL Verified
EMI / RFI Filtering  Yes
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Form Factors SupportedSupports under monitor placement as a power control center for an entire PC system with peripherals
Housing ColorBlack
Integrated Keyhole Mounting SlotsNo
Material of ConstructionPlastic
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 12.30 x 13.30
Shipping Weight (lbs.)3.30
Unit Dimensions (hwd / in.)1.75 x 11.5 x 12
Unit Weight (lbs.)2.8
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

The red light means your wall plug is wired correctly.
It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
See All

Additional FAQs may be available on the TMC6 model support page.

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.